目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MPF - MPL - MPR - MPV - Flat reversible die bushes - Shaped die bushes
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Dies
Powered by
CAD模型選擇
{mdl/punches_dies/dies/mpf_mpl_mpr_mpv.prj},{NB=mdl_MPL.500.5A 8.01x8 + T0_0_0},{FORM=L},{MAT=A -HWS 58-62 HRC},{D=50},{H=5},{E=28.5},{A=36},{P=8.01},{W=8.00},{P1=[10.0:36.0]},{W1=[2.5:32.0]},{WMINF=0.0},{WMAXF=0.0},{X=2},{REFX=MPL},{FS=T},{T=0},{R=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Ø D
[mm]
E
[mm]
A
Ø A
[mm]
MDL - MPF.130.5A 3.3x2 + ...
MPF.130.5A 3.3x2 + T0
F
A -HWS 58-62 HRC
13
10.5
7
MDL - MPF.160.5A 3.5x2.5 ...
MPF.160.5A 3.5x2.5 + T0
F
A -HWS 58-62 HRC
16
11.5
9
MDL - MPF.200.5A 5x2.5 + ...
MPF.200.5A 5x2.5 + T0
F
A -HWS 58-62 HRC
20
13.5
11
MDL - MPF.250.5A 7x2.5 + ...
MPF.250.5A 7x2.5 + T0
F
A -HWS 58-62 HRC
25
16.0
16
MDL - MPF.320.5A 8x2.5 + ...
MPF.320.5A 8x2.5 + T0
F
A -HWS 58-62 HRC
32
19.5
20
MDL - MPF.400.5A 9x2.5 + ...
MPF.400.5A 9x2.5 + T0
F
A -HWS 58-62 HRC
40
23.5
27
MDL - MPF.500.5A 10x2.5 +...
MPF.500.5A 10x2.5 + T0
F
A -HWS 58-62 HRC
50
28.5
36
MDL - MPL.130.5A 1.81x1.8...
MPL.130.5A 1.81x1.8 + T0
L
A -HWS 58-62 HRC
13
10.5
7
MDL - MPL.160.5A 2.51x2.5...
MPL.160.5A 2.51x2.5 + T0
L
A -HWS 58-62 HRC
16
11.5
9
MDL - MPL.200.5A 3.21x3.2...
MPL.200.5A 3.21x3.2 + T0
L
A -HWS 58-62 HRC
20
13.5
11
MDL - MPL.250.5A 4.81x4.8...
MPL.250.5A 4.81x4.8 + T0
L
A -HWS 58-62 HRC
25
16.0
16
MDL - MPL.320.5A 5.51x5.5...
MPL.320.5A 5.51x5.5 + T0
L
A -HWS 58-62 HRC
32
19.5
20
MDL - MPL.400.5A 6.41x6.4...
MPL.400.5A 6.41x6.4 + T0
L
A -HWS 58-62 HRC
40
23.5
27
MDL - MPL.500.5A 8.01x8 +...
MPL.500.5A 8.01x8 + T0
L
A -HWS 58-62 HRC
50
28.5
36
MDL - MPR.130.5A 3.3x2 + ...
MPR.130.5A 3.3x2 + T0
R
A -HWS 58-62 HRC
13
10.5
7
MDL - MPR.160.5A 3.5x2.5 ...
MPR.160.5A 3.5x2.5 + T0
R
A -HWS 58-62 HRC
16
11.5
9
MDL - MPR.200.5A 5x2.5 + ...
MPR.200.5A 5x2.5 + T0
R
A -HWS 58-62 HRC
20
13.5
11
MDL - MPR.250.5A 7x2.5 + ...
MPR.250.5A 7x2.5 + T0
R
A -HWS 58-62 HRC
25
16.0
16
MDL - MPR.320.5A 8x2.5 + ...
MPR.320.5A 8x2.5 + T0
R
A -HWS 58-62 HRC
32
19.5
20
MDL - MPR.400.5A 9x2.5 + ...
MPR.400.5A 9x2.5 + T0
R
A -HWS 58-62 HRC
40
23.5
27
MDL - MPR.500.5A 10x2.5 +...
MPR.500.5A 10x2.5 + T0
R
A -HWS 58-62 HRC
50
28.5
36
MDL - MPV.130.5A 2x0 + T0
MPV.130.5A 2x0 + T0
V
A -HWS 58-62 HRC
13
10.5
7
MDL - MPV.160.5A 2.5x0 + ...
MPV.160.5A 2.5x0 + T0
V
A -HWS 58-62 HRC
16
11.5
9
MDL - MPV.200.5A 2.5x0 + ...
MPV.200.5A 2.5x0 + T0
V
A -HWS 58-62 HRC
20
13.5
11
MDL - MPV.250.5A 2.5x0 + ...
MPV.250.5A 2.5x0 + T0
V
A -HWS 58-62 HRC
25
16.0
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表