目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
DB05 - Brides de fixation pour bague type DBEI
AMDL - Atelier Mécanique de La Lauch
Guiding Elements - BLUEline DIN standard
Accessories
Powered by
CAD模型選擇
{mdl/guiding_elements_blueline/accessories/db05.prj},{NB=mdl_europe_DB05.005.010},{REF=DB05.005.010},{A=20},{C=12.5},{W=6.3},{D=10},{J=7.0},{SCREW=M6},{X1=14.000},{X2=9.000},{X3=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Reference
ⁿ/ₐ
A
[mm]
C
[mm]
W
[mm]
D
[mm]
J
[mm]
SCREW
Screw
ⁿ/ₐ
MDL Europe - DB05.005.010
DB05.005.010
20
12.5
6.3
10
7.0
M6
MDL Europe - DB05.010.016
DB05.010.016
32
21.0
10.0
16
11.5
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表