目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
ACI - Steel guide bushing with collars
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For straight guide
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/straight_guide/aci.prj},{NB=mdl_porter_besson_ACI.020.034_1_30},{REF=ACI.020.034},{MAT=Steel},{OPT=1},{CA=30},{D1=20},{L=34},{F=16},{E=18},{INFO=Information}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L
[mm]
F
[mm]
E
[mm]
D2
[mm]
D3
[mm]
W
[mm]
CLAMP
Clamp
ⁿ/ₐ
NOCLAMPS
No. of clamps
[mm]
SCREW
Screw
ⁿ/ₐ
H
h
[mm]
M
m
[mm]
N
[mm]
Q1
[mm]
Q2
[mm]
MDL Porter Besson - ACI.0...
ACI.020.034
Steel
20
34
16
18
28
32
4
B03.006.100
2
A05.006.016
12.0
21.5
28.0
21.2
28.7
MDL Porter Besson - ACI.0...
ACI.020.050
Steel
20
50
32
18
28
32
4
B03.006.100
2
A05.006.016
12.0
21.5
28.0
21.2
28.7
MDL Porter Besson - ACI.0...
ACI.025.043
Steel
25
43
21
22
35
43
4
B03.006.100
2
A05.006.016
12.0
27.0
33.5
23.9
33.4
MDL Porter Besson - ACI.0...
ACI.025.066
Steel
25
66
44
22
35
43
4
B03.006.100
2
A05.006.016
12.0
27.0
33.5
23.9
33.4
MDL Porter Besson - ACI.0...
ACI.032.046
Steel
32
46
21
25
44
50
5
B03.008.100
3
A05.008.020
15.5
32.0
42.0
28.8
40.9
MDL Porter Besson - ACI.0...
ACI.032.075
Steel
32
75
50
25
44
50
5
B03.008.100
3
A05.008.020
15.5
32.0
42.0
28.8
40.9
MDL Porter Besson - ACI.0...
ACI.040.056
Steel
40
56
21
35
52
59
5
B03.008.100
3
A05.008.020
15.5
36.5
46.5
31.0
44.8
MDL Porter Besson - ACI.0...
ACI.040.085
Steel
40
85
50
35
52
59
5
B03.008.100
3
A05.008.020
15.5
36.5
46.5
31.0
44.8
MDL Porter Besson - ACI.0...
ACI.050.070
Steel
50
70
25
45
63
75
5
B03.008.100
4
A05.008.020
15.5
44.5
54.5
35.0
51.7
MDL Porter Besson - ACI.0...
ACI.050.095
Steel
50
95
50
45
63
75
5
B03.008.100
4
A05.008.020
15.5
44.5
54.5
35.0
51.7
MDL Porter Besson - ACI.0...
ACI.063.070
Steel
63
70
25
45
80
91
5
B03.008.100
4
A05.008.020
15.5
52.5
62.5
39.0
58.6
MDL Porter Besson - ACI.0...
ACI.063.108
Steel
63
108
63
45
80
91
5
B03.008.100
4
A05.008.020
15.5
52.5
62.5
39.0
58.6
MDL Porter Besson - ACI.0...
ACI.080.070
Steel
80
70
25
45
100
110
5
B03.008.100
4
A05.008.020
15.5
64.0
72.0
43.9
66.9
MDL Porter Besson - ACI.0...
ACI.080.108
Steel
80
108
63
45
100
110
5
B03.008.100
4
A05.008.020
15.5
64.0
72.0
43.9
66.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表