目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 631/651/655 - Meter bronze plated demountable bushing
Mandelli
STANDARD GUIDING ELEMENTS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_elementi_guida/iso_631_651_655.prj},{NB=ISO 651 32 x 75},{TYPE=ISO 651},{BS3P=172},{D1=32},{D3=48},{D4=48},{D5=56},{D8=53},{D8X=53},{R=33,5},{RX=33.5},{M=-},{MX=0},{L=75},{L2=30},{L3=45},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
BS3P
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D8
[mm]
R
[mm]
M
[mm]
L
[mm]
L2
[mm]
L3
[mm]
ISO 631 19 x 35
ISO 631
171
19
32
32
40
-
26
8
35
23
12
ISO 631 20 x 35
ISO 631
171
20
32
32
40
-
26
8
35
23
12
ISO 631 24 x 35
ISO 631
171
24
40
40
48
-
30
8
35
23
12
ISO 631 25 x 35
ISO 631
171
25
40
40
48
-
30
8
35
23
12
ISO 631 30 x 42
ISO 631
171
30
48
48
56
-
33,5
8
42
30
12
ISO 631 32 x 42
ISO 631
171
32
48
48
56
-
33,5
8
42
30
12
ISO 631 38 x 52
ISO 631
171
38
58
58
66
-
38,5
8
52
37
15
ISO 631 40 x 52
ISO 631
171
40
58
58
66
-
38,5
8
52
37
15
ISO 631 48 x 65
ISO 631
171
48
70
70
80
-
45,5
8
65
47
18
ISO 631 50 x 65
ISO 631
171
50
70
70
80
-
45,5
8
65
47
18
ISO 631 60 x 80
ISO 631
171
60
85
85
95
-
53
8
80
60
20
ISO 631 63 x 80
ISO 631
171
63
85
85
95
-
53
8
80
60
20
ISO 651 19 x 43
ISO 651
172
19
32
32
40
39
26
-
43
23
20
ISO 651 20 x 43
ISO 651
172
20
32
32
40
39
26
-
43
23
20
ISO 651 24 x 59
ISO 651
172
24
40
40
48
46
30
-
59
23
36
ISO 651 25 x 59
ISO 651
172
25
40
40
48
46
30
-
59
23
36
ISO 651 30 x 75
ISO 651
172
30
48
48
56
53
33,5
-
75
30
45
ISO 651 32 x 75
ISO 651
172
32
48
48
56
53
33,5
-
75
30
45
ISO 651 38 x 82
ISO 651
172
38
58
58
66
63
38,5
-
82
37
45
ISO 651 40 x 82
ISO 651
172
40
58
58
66
63
38,5
-
82
37
45
ISO 651 48 x 97
ISO 651
172
48
70
70
80
77
45,5
-
97
47
50
ISO 651 50 x 97
ISO 651
172
50
70
70
80
77
45,5
-
97
47
50
ISO 651 60 x 116
ISO 651
172
60
85
85
95
92
53
-
116
60
56
ISO 651 63 x 116
ISO 651
172
63
85
85
95
92
53
-
116
60
56
ISO 655 19 x 59
ISO 655
173
19
32
32
40
39
26
-
59
23
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表