目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 425 F - Ball cage in brass
Mandelli
STANDARD GUIDING ELEMENTS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_elementi_guida/iso_425_f.prj},{NB=ISO 425 38 x 200},{D=38},{K=46},{DD=4},{T=3.95},{L=200},{N=748},{ANG=2.0},{S=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
K
[mm]
DD
d
[mm]
T
t
[mm]
L
[mm]
N
N° balls
ⁿ/ₐ
S
[mm]
ISO 425 19 x 45
19
25
3
2.90
45
144
1.200
ISO 425 19 x 56
19
25
3
2.90
56
176
1.200
ISO 425 19 x 71
19
25
3
2.90
71
240
1.200
ISO 425 19 x 80
19
25
3
2.90
80
272
1.200
ISO 425 19 x 95
19
25
3
2.90
95
336
1.200
ISO 425 20 x 45
20
26
3
2.90
45
144
1.200
ISO 425 20 x 56
20
26
3
2.90
56
176
1.200
ISO 425 20 x 71
20
26
3
2.90
71
240
1.200
ISO 425 20 x 80
20
26
3
2.90
80
272
1.200
ISO 425 20 x 95
20
26
3
2.90
95
336
1.200
ISO 425 24 x 40
24
30
3
3.20
40
133
1.500
ISO 425 24 x 45
24
30
3
3.20
45
171
1.500
ISO 425 24 x 56
24
30
3
3.20
56
209
1.500
ISO 425 24 x 71
24
30
3
3.20
71
285
1.500
ISO 425 24 x 80
24
30
3
3.20
80
323
1.500
ISO 425 24 x 95
24
30
3
3.20
95
399
1.500
ISO 425 24 x 120
24
30
3
3.20
120
494
1.500
ISO 425 25 x 40
25
31
3
3.20
40
133
1.500
ISO 425 25 x 45
25
31
3
3.20
45
171
1.500
ISO 425 25 x 56
25
31
3
3.20
56
209
1.500
ISO 425 25 x 71
25
31
3
3.20
71
285
1.500
ISO 425 25 x 80
25
31
3
3.20
80
323
1.500
ISO 425 25 x 95
25
31
3
3.20
95
399
1.500
ISO 425 25 x 120
25
31
3
3.20
120
494
1.500
ISO 425 30 x 40
30
38
4
3.95
40
95
1.750
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表