PGR - Parallelgreifer in robuster Bauart
Mader
Pneumatic gripper and accessories
Powered by
CAD模型選擇
{mader/pneumatitische_greifer_und_zubehoer/pgr_25_1050_asmtab.prj},{NB=MADER Paralelgreifer PGR-170-10 (HUB=0)},{IDNR=},{ARTNR=238950},{TYP=PGR-170-10},{HUB=0},{HUB1=10},{X1=0.25},{PPATH=pgm_asmtpl.prj},{A=82},{B=42},{C=40},{D=38},{E=100},{F=67},{G=19},{H=27},{J=6.0},{K=22.5},{L=2.5},{M=32},{N=32},{O=32},{P=4.5},{Q=32},{R=6},{S=M4},{T=M5},{U=7},{V=1.6},{W=4.3},{X=7.5},{Y=M6},{Z=10},{A1=4.5},{B1=9.0},{C1=9.0},{D1=-},{E1=-},{F1=1.5},{G1=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
Gewinde
ⁿ/ₐ
T
Gewinde
ⁿ/ₐ
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
Gewinde
ⁿ/ₐ
Z
[mm]
A1
[mm]
B1
[mm]
C1
[mm]
D1
[mm]
E1
[mm]
F1
[mm]
G1
H8
[mm]
MADER Parallelgreifer PGR...
215935
PGR-25-3
34
19
19
18
40
40
13
16
4.5
21.5
-
11
11
11
5.0
-
-
M3
M5
7
1.6
3.0
6.0
M3
5
3.5
9.5
9.5
-
-
0.5
6
MADER Parallelgreifer PGR...
215936
PGR-36-4
50
24
26
24
60
45
13
19
6.0
24.0
2.5
15
15
15
5.0
15
6
M4
M5
7
1.6
4.3
7.5
M4
6
4.2
4.5
7.0
-
-
1.0
10
MADER Parallelgreifer PGR...
266332
PGR-85-5
60
34
28
32
70
56
20
28
6.5
33.5
2.5
26
15
20
5.0
20
6
M4
M5
7
1.6
4.3
7.5
M5
5
4.5
4.0
7.0
-
-
1.0
12
MADER Parallelgreifer PGR...
238950
PGR-170-10
82
42
40
38
100
67
19
27
6.0
22.5
2.5
32
32
32
4.5
32
6
M4
M5
7
1.6
4.3
7.5
M6
10
4.5
9.0
9.0
-
-
1.5
16
MADER Parallelgreifer PGR...
239011
PGR-260-12
96
60
45
48
120
81
24
31
8.0
20.0
-
48
24
32
8.0
32
-
M6
R1/8"
10
2.1
6.4
10.5
M8
11
6.5
8.0
8.0
-
48
1.5
20
MADER Parallelgreifer PGR...
215931
PGR-380-12
120
70
60
58
145
87
39
30
11.5
21.0
-
48
48
48
6.0
48
-
M6
R1/8"
10
2.1
6.4
10.5
M8
9
6.5
15.0
15.0
16
-
2.0
25
MADER Parallelgreifer PGR...
246528
PGR-660-12
120
70
60
58
145
87
39
30
11.5
21.0
-
48
48
48
6.0
48
-
M6
R1/8"
10
2.1
6.4
10.5
M8
9
6.5
15.0
15.0
16
-
2.0
25
MADER Parallelgreifer PGR...
215932
PGR-650-15
140
90
75
72
171
108
47
38
15.0
27.0
-
48
48
48
11.0
48
-
M6
R1/8"
10
2.1
8.2
13.5
M8
12
9.0
22.0
22.0
20
72
2.0
28
MADER Parallelgreifer PGR...
215933
PGR-1050-15
140
90
75
72
171
108
47
38
15.0
27.0
-
48
48
48
11.0
48
-
M6
R1/8"
10
2.1
8.2
13.5
M8
12
9.0
22.0
22.0
20
72
2.0
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表