5.6.1 DIN - MEDI-TK© DIN11852-TK (hygienic tee -short/equal-)
KST
5. Tee / Cross pieces
5.6 MEDI-TK© DIN 11852-TK (hygienic tee -short/equal-)
Powered by
CAD模型選擇
{kst/t_kreuz_stuecke/medi_tk_din11852_tk/medi_tk_tk.prj},{NB=MEDI-TK DN050 (1.4404) DIN 11852-TK 702945 999277 999284},{DN=DN050},{AB=53.0 x 1.5},{A=53},{B=50},{C=140},{D=30.0},{OFB=MB = Ra>0,8µm/MB = Ra>0,8µm},{IO=Ra<0.8µm (STERI-line)},{ARTNRMB=702945},{ARTNRK400=711133}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
length of the branch
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
MEDI-TK© DN015 (1.4404) D...
DN015
19.0 x 1.5
19
16
70
11.0
702835
999284
MEDI-TK© DN020 (1.4404) D...
DN020
23.0 x 1.5
23
20
80
13.0
702956
999284
MEDI-TK© DN025 (1.4404) D...
DN025
29.0 x 1.5
29
26
100
16.0
702996
999284
MEDI-TK© DN032 (1.4404) D...
DN032
35.0 x 1.5
35
32
110
19.5
703022
999284
MEDI-TK© DN040 (1.4404) D...
DN040
41.0 x 1.5
41
38
120
23.0
703067
999284
MEDI-TK© DN050 (1.4404) D...
DN050
53.0 x 1.5
53
50
140
30.0
702945
999284
MEDI-TK© DN065 (1.4404) D...
DN065
70.0 x 2.0
70
66
160
40.0
702955
999284
MEDI-TK© DN080 (1.4404) D...
DN080
85.0 x 2.0
85
81
180
47.5
704249
999284
MEDI-TK© DN100 (1.4404) D...
DN100
104.0 x 2.0
104
100
200
58.0
705060
999284
MEDI-TK© DN125 (1.4404) D...
DN125
129.0 x 2.0
129
125
375
74.0
705385
999284
MEDI-TK© DN150 (1.4404) D...
DN150
154.0 x 2.0
154
150
450
90.0
705386
999284
MEDI-TK© DN200 (1.4404) D...
DN200
204.0 x 2.0
204
200
600
115.0
711140
999284
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表