您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.6.2.H.2 ISO - Hygienic clamp with groove DIN 11853-3
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.2.H Hygienic clamp with groove DIN 11853-3
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/hygiene_nutclampstutzen_din11853_3/iso_hy_nutcs_din_11864_3_a.prj},{NB=Hygiene-Nutclampstutzen DN025 ISO (1.4404, EPDM) DIN 11853-3 706571 999277},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=25.5},{E=50.5},{MAT=1.4404},{OFB=MB = Ra<0,8µm},{IO=e-poliert = Ra<0.6µm},{D5=42.000},{D6=45.300},{G1=3.500},{LS=10.000},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
MAT
Material
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic clamp with groov...
DN008
13.5 x 1.6
13.5
10.3
23.5
34.0
1.4404
MB = Ra<0,8µm
706567
999277
Hygienic clamp with groov...
DN010
17.2 x 1.6
17.2
14.0
23.5
34.0
1.4404
MB = Ra<0,8µm
706568
999277
Hygienic clamp with groov...
DN015
21.3 x 1.6
21.3
18.1
23.5
34.0
1.4404
MB = Ra<0,8µm
706569
999277
Hygienic clamp with groov...
DN020
26.9 x 1.6
26.9
23.7
23.5
50.5
1.4404
MB = Ra<0,8µm
706570
999277
Hygienic clamp with groov...
DN025
33.7 x 2.0
33.7
29.7
25.5
50.5
1.4404
MB = Ra<0,8µm
706571
999277
Hygienic clamp with groov...
DN032
42.4 x 2.0
42.4
38.4
25.5
64.0
1.4404
MB = Ra<0,8µm
706572
999277
Hygienic clamp with groov...
DN040
48.3 x 2.0
48.3
44.3
26.5
64.0
1.4404
MB = Ra<0,8µm
706573
999277
Hygienic clamp with groov...
DN050
60.3 x 2.0
60.3
56.3
28.5
91.0
1.4404
MB = Ra<0,8µm
706574
999277
Hygienic clamp with groov...
DN065
76.1 x 2.0
76.1
72.1
30.0
106.0
1.4404
MB = Ra<0,8µm
706575
999277
Hygienic clamp with groov...
DN080
88.9 x 2.3
88.9
84.3
32.5
119.0
1.4404
MB = Ra<0,8µm
706576
999277
Hygienic clamp with groov...
DN100
114.3 x 2.3
114.3
109.7
32.5
144.4
1.4404
MB = Ra<0,8µm
706577
999277
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表