Worms, Worm Gears (CG)
KHK KOHARA GEAR
Worms, Worms Gears
Powered by
CAD模型選擇
{khk/worms_worms_gears/ww_gears_cg_asmtab.prj},{NB=CG2.5-30R1J19_On},{CN=CG2.5-30R1J19},{COMBINATION=1},{NM=2.5},{RR=1/30},{NT=30},{CPS=-0.034},{NS=1},{HT=R},{A=19},{B=40},{C=75.17},{D=80},{D1=82.5},{E=22},{F=14},{F1=0},{G=36},{H=0},{I=0},{J=56.0},{SH=H1K},{MHP=7.0},{PN=SW2.5-R1},{KW=6},{KD=2.80000},{TS=M5},{NDM=5},{WMF=HB002.WMF},{X=0.5},{X1=1.0},{Y=1.5},{R=3.00},{VERS=29},{VERS1=1},{R1=25.81},{R2=0.0},{R22=0.0},{R21=0.00},{VERS2=0},{AN=0.00},{PPATH=ww_gears_cg_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
NM
Nominal module
[mm]
RR
Reduction ratio
ⁿ/ₐ
NT
Number of teeth
ⁿ/ₐ
CPS
Coefficient of Profile Shift
ⁿ/ₐ
NS
Number of starts
ⁿ/ₐ
HT
Hand of thread
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Throat diameter
[mm]
D1
Outside diameter
[mm]
E
Face width
[mm]
F
Hub length (R)
[mm]
F1
Hub length (L)
[mm]
G
Total length
[mm]
H
Web thickness
[mm]
I
Web outside diameter
[mm]
J
Mounting distance
[mm]
SH
Shape
ⁿ/ₐ
MHP
Mounting hole position
[mm]
PN
Partner name
ⁿ/ₐ
KW
Key width
[mm]
KD
Key depth
[mm]
TS
Tap size
[mm]
CG1-60R1
CG1-60R1
1.0
1/60
60
-0.059
1
R
10
30
60.12
62
63.0
10
10
0
20
0
0
38.0
H1
0.0
SW1-R1
0
0.00000
0
CG1-60R1J10
CG1-60R1J10
1.0
1/60
60
-0.059
1
R
10
30
60.12
62
63.0
10
10
0
20
0
0
38.0
H1K
5.0
SW1-R1
4
1.80000
M4
CG1-60R1J12
CG1-60R1J12
1.0
1/60
60
-0.059
1
R
12
30
60.12
62
63.0
10
10
0
20
0
0
38.0
H1K
5.0
SW1-R1
4
1.80000
M4
CG1-60R1J14
CG1-60R1J14
1.0
1/60
60
-0.059
1
R
14
30
60.12
62
63.0
10
10
0
20
0
0
38.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-60R1J15
CG1-60R1J15
1.0
1/60
60
-0.059
1
R
15
30
60.12
62
63.0
10
10
0
20
0
0
38.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-60R1J16
CG1-60R1J16
1.0
1/60
60
-0.059
1
R
16
30
60.12
62
63.0
10
10
0
20
0
0
38.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-60R1J17
CG1-60R1J17
1.0
1/60
60
-0.059
1
R
17
30
60.12
62
63.0
10
10
0
20
0
0
38.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-80R1
CG1-80R1
1.0
1/80
80
-0.078
1
R
10
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1
0.0
SW1-R1
0
0.00000
0
CG1-80R1J10
CG1-80R1J10
1.0
1/80
80
-0.078
1
R
10
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1K
5.0
SW1-R1
4
1.80000
M4
CG1-80R1J12
CG1-80R1J12
1.0
1/80
80
-0.078
1
R
12
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1K
5.0
SW1-R1
4
1.80000
M4
CG1-80R1J14
CG1-80R1J14
1.0
1/80
80
-0.078
1
R
14
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-80R1J15
CG1-80R1J15
1.0
1/80
80
-0.078
1
R
15
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-80R1J16
CG1-80R1J16
1.0
1/80
80
-0.078
1
R
16
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-80R1J17
CG1-80R1J17
1.0
1/80
80
-0.078
1
R
17
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-80R1J18
CG1-80R1J18
1.0
1/80
80
-0.078
1
R
18
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1K
5.0
SW1-R1
6
2.80000
M5
CG1-80R1J19
CG1-80R1J19
1.0
1/80
80
-0.078
1
R
19
35
80.16
82
83.0
10
10
0
20
0
0
48.0
H1K
5.0
SW1-R1
6
2.80000
M5
CG1-100R1
CG1-100R1
1.0
1/100
100
-0.098
1
R
10
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1
0.0
SW1-R1
0
0.00000
0
CG1-100R1J10
CG1-100R1J10
1.0
1/100
100
-0.098
1
R
10
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1K
5.0
SW1-R1
4
1.80000
M4
CG1-100R1J12
CG1-100R1J12
1.0
1/100
100
-0.098
1
R
12
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1K
5.0
SW1-R1
4
1.80000
M4
CG1-100R1J14
CG1-100R1J14
1.0
1/100
100
-0.098
1
R
14
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-100R1J15
CG1-100R1J15
1.0
1/100
100
-0.098
1
R
15
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-100R1J16
CG1-100R1J16
1.0
1/100
100
-0.098
1
R
16
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-100R1J17
CG1-100R1J17
1.0
1/100
100
-0.098
1
R
17
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1K
5.0
SW1-R1
5
2.30000
M4
CG1-100R1J18
CG1-100R1J18
1.0
1/100
100
-0.098
1
R
18
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1K
5.0
SW1-R1
6
2.80000
M5
CG1-100R1J19
CG1-100R1J19
1.0
1/100
100
-0.098
1
R
19
40
100.20
102
103.0
10
10
0
20
0
0
58.0
H1K
5.0
SW1-R1
6
2.80000
M5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表