Stainless Steel Bevel Gears (SUB)
KHK KOHARA GEAR
Bevel Gears
Powered by
CAD模型選擇
{khk/bevel_gears/ssb_gears_sub_asmtab.prj},{NB=SUB2-2040(On)},{CN=SUB2-2040},{COMBINATION=1},{M=2.0},{Z=20},{A=12},{B=32},{C=40.0},{D=44.81},{E=60},{F=34.16},{G=21.20},{H=18.00},{I=32.0},{J=15},{K=20.92},{L=30.48},{S=B3},{PN=SUB2-4020},{WMF=B3010.WMF},{X=0.5},{Y=0.5},{R=0.0},{H1=0.00},{VERS=6},{PPATH=ssb_gears_sub_asmtpl.prj},{TOOTH=On}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
[mm]
Z
Number of teeth
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Mounting distance
[mm]
F
Total length
[mm]
G
Crown to back length
[mm]
H
Hub width
[mm]
I
Length of bore
[mm]
J
Face width
[mm]
K
Holding surface diameter
[mm]
S
Shape
ⁿ/ₐ
PN
Partner name
ⁿ/ₐ
SUB1.5-3020
SUB1.5-3020
1.5
30
10
30
45.0
46.24
28
18.53
13.93
8.00
16.0
9
27.37
B4
SUB1.5-2030
SUB1.5-2030
SUB1.5-2030
1.5
20
8
25
30.0
33.13
33
18.63
11.54
8.83
17.0
9
17.05
B3
SUB1.5-3020
SUB2-3020
SUB2-3020
2.0
30
10
35
60.0
61.65
40
26.87
21.24
15.00
23.0
11
37.56
B4
SUB2-2030
SUB2-2030
SUB2-2030
2.0
20
10
35
40.0
44.18
45
25.06
16.39
13.33
22.0
11
21.34
B3
SUB2-3020
SUB2.5-3020
SUB2.5-3020
2.5
30
15
45
75.0
77.07
50
34.22
26.55
18.00
30.0
15
45.61
B4
SUB2.5-2030
SUB2.5-2030
SUB2.5-2030
2.5
20
12
40
50.0
55.22
55
31.06
19.24
14.16
28.0
15
27.42
B3
SUB2.5-3020
SUB3-3020
SUB3-3020
3.0
30
15
60
90.0
92.48
55
35.56
26.86
17.00
31.0
17
57.14
B4
SUB3-2030
SUB3-2030
SUB3-2030
3.0
20
15
50
60.0
66.27
70
40.48
27.09
21.66
37.0
17
34.71
B3
SUB3-3020
SUB1.5-4020
SUB1.5-4020
1.5
40
10
38
60.0
60.88
35
25.01
20.88
15.00
22.0
10
39.64
B4
SUB1.5-2040
SUB1.5-2040
SUB1.5-2040
1.5
20
8
25
30.0
33.61
46
25.54
16.90
14.75
24.0
10
17.28
B3
SUB1.5-4020
SUB2-4020
SUB2-4020
2.0
40
12
50
80.0
81.17
45
32.37
26.17
18.00
27.0
15
48.46
B4
SUB2-2040
SUB2-2040
SUB2-2040
2.0
20
12
32
40.0
44.81
60
34.16
21.20
18.00
32.0
15
20.92
B3
SUB2-4020
SUB2.5-4020
SUB2.5-4020
2.5
40
15
60
100.0
101.46
55
39.73
31.46
20.00
35.0
20
60.28
B4
SUB2.5-2040
SUB2.5-2040
SUB2.5-2040
2.5
20
12
40
50.0
56.01
75
43.78
26.50
22.50
41.0
20
24.56
B3
SUB2.5-4020
SUB3-4020
SUB3-4020
3.0
40
20
70
120.0
121.76
65
45.85
36.76
24.00
38.0
22
73.81
B4
SUB3-2040
SUB3-2040
SUB3-2040
3.0
20
16
50
60.0
67.22
90
50.81
31.80
27.50
47.0
22
29.61
B3
SUB3-4020
SUB1.5-4515
SUB1.5-4515
1.5
45
10
36
67.5
68.06
28
20.44
17.59
11.00
17.0
10
46.58
B4
SUB1.5-1545
SUB1.5-1545
SUB1.5-1545
1.5
15
8
18
22.5
26.54
47
23.19
13.92
12.50
22.5
10
14.75
B3
SUB1.5-4515
SUB2-4515
SUB2-4515
2.0
45
12
60
90.0
90.75
40
30.40
26.12
17.00
26.0
15
59.04
B4
SUB2-1545
SUB2-1545
SUB2-1545
2.0
15
10
24
30.0
35.35
60
29.80
15.89
14.00
29.0
15
19.13
B3
SUB2-4515
SUB2.5-4515
SUB2.5-4515
2.5
45
15
60
112.5
113.43
50
38.35
32.65
22.00
35.0
20
72.84
B4
SUB2.5-1545
SUB2.5-1545
SUB2.5-1545
2.5
15
12
30
37.5
44.18
75
38.41
19.86
17.50
37.0
20
20.51
B3
SUB2.5-4515
SUB3-4515
SUB3-4515
3.0
45
20
80
135.0
136.12
55
40.74
34.18
20.00
35.0
23
88.18
B4
SUB3-1545
SUB3-1545
SUB3-1545
3.0
15
15
38
45.0
53.02
90
45.17
23.84
21.33
43.0
23
22.53
B3
SUB3-4515
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表