目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1281.4 - Plain wearstripes
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1281_p4.prj},{NB=1281.4 - 40 x 6 x 80},{BB=40},{SS=6},{AA=80},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BB
b
[mm]
SS
s
[mm]
AA
a
[mm]
GEW
weight
[kg]
1281.4 - 25 x 5 x 50
25
5
50
0.051
1281.4 - 25 x 5 x 71
25
5
71
0.073
1281.4 - 25 x 5 x 90
25
5
90
0.092
1281.4 - 40 x 5 x 50
40
5
50
0.082
1281.4 - 40 x 5 x 71
40
5
71
0.116
1281.4 - 40 x 5 x 90
40
5
90
0.148
1281.4 - 40 x 6 x 80
40
6
80
0.157
1281.4 - 40 x 6 x 100
40
6
100
0.197
1281.4 - 40 x 6 x 125
40
6
125
0.246
1281.4 - 40 x 6 x 160
40
6
160
0.315
1281.4 - 40 x 6 x 200
40
6
200
0.394
1281.4 - 63 x 6 x 80
63
6
80
0.248
1281.4 - 63 x 6 x 100
63
6
100
0.310
1281.4 - 63 x 6 x 125
63
6
125
0.387
1281.4 - 63 x 6 x 160
63
6
160
0.496
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表