目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1330.3 - Punches with ejector pin, blanks
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1330_p3.prj},{NB=1330.3 - 10 x 71},{IDNR=},{DD2=13},{RR=0.3},{DD1=10},{L1=71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DD2
d2
[mm]
RR
r
[mm]
DD1
d1
[mm]
1330.3 - 5 x 56
8
0.3
5
1330.3 - 6 x 56
9
0.3
6
1330.3 - 8 x 63
11
0.3
8
1330.3 - 10 x 71
13
0.3
10
1330.3 - 13 x 71
16
0.4
13
1330.3 - 16 x 71
19
0.4
16
1330.3 - 20 x 71
23
0.4
20
1330.3 - 25 x 71
28
0.4
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表