目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N41 Form F - Punches with ejector pin DIN 9844 / ISO 8020 N41 form F
Intercom
Punches dies
Punches with ejector pin DIN 9844 / ISO 8020 N40 form E - N41 form F
Powered by
CAD模型選擇
{intercom/punzoni_matrici/punzoni_con_espulsore/punzioni_forma_f.prj},{NB=N41_4.5 - 9.9_63 - 71 - 80 - 100},{CODICE=N41},{D1=4.5 - 9.9},{D2=13},{D3=10},{D4=1.5},{D5=4.4},{M=5},{BRCORTA=13},{BRLUNGA=20},{L=63 - 71 - 80 - 100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODICE
Code
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
M
[mm]
BRCORTA
Short
[mm]
BRLUNGA
Long
[mm]
L
[mm]
N41 1.6 - 4.9 63 - 71
N41
1.6 - 4.9
8
5
0.7
2.2
3
13
20
63 - 71
N41 2.5 - 5.9 63 - 71 - 8...
N41
2.5 - 5.9
9
6
0.8
2.5
3
13
20
63 - 71 - 80 - 100
N41 3.0 - 7.9 63 - 71 - 8...
N41
3.0 - 7.9
11
8
1.5
3.4
4
13
20
63 - 71 - 80 - 100
N41 4.5 - 9.9 63 - 71 - 8...
N41
4.5 - 9.9
13
10
1.5
4.4
5
13
20
63 - 71 - 80 - 100
N41 6.0 - 12.9 63 - 71 - ...
N41
6.0 - 12.9
16
13
2.0
4.4
5
13
20
63 - 71 - 80 - 100
N41 8.0 - 15.9 63 - 71 - ...
N41
8.0 - 15.9
19
16
2.5
5.2
6
13
20
63 - 71 - 80 - 100
N41 12.0 - 19.9 63 - 71 -...
N41
12.0 - 19.9
23
20
2.5
5.2
6
13
20
63 - 71 - 80 - 100
N41 16.0 - 24.9 63 - 71 -...
N41
16.0 - 24.9
28
25
3.4
5.2
6
13
20
63 - 71 - 80 - 100
N41 24.0 - 31.9 71 - 80 -...
N41
24.0 - 31.9
35
32
3.4
5.2
6
13
20
71 - 80 - 100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表