目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
AF/CF - Alternate Body F-Plus
IMI Norgren
Actuators
F-Plus Expanded Range Cylinders
Powered by
CAD模型選擇
{imi_precision/1_actuators/7_compact/compact_alternate_body_asmtab.prj},{NB=AF-200X0.125-BMBMFE-CB-150FE-TB-106_},{BORE=2.00000000},{BORE1=2.00000000},{BOREX=200},{A=3.12},{B1=0.13},{BA1=0.94},{BB1=1.06},{C=2.69},{DD=4},{CPIL=0.21800000},{DC=0.34300000},{DCP=0.20000000},{DCD=2.68700000},{F=0.75},{G1=0.18},{H=0.62},{J=0.53},{K1=0.28},{K2=0.44},{ANGLE=45},{LDP=0.32300000},{LP=0.12500000},{LPDP=0.72000000},{TD=2.06400000},{TDDP=0.25000},{TD1=2.05600},{TD2=2.06000},{TDIN=2.00000},{LSF=0.00000000},{LSFDP=0.00000000},{STROKE=0.125},{TWAB=AB},{ACTING=},{MNTR=},{MNTF=},{EE=},{EEL=0.000},{B=},{RT=},{LPHD=},{G=},{HR=},{FO=},{CRB=},{FS=},{M=},{PP=},{TO=},{RM=},{UM=},{STPT1=},{STPT2=},{STPT3=},{STPT4=},{STPTU1=},{STPTU2=},{STPTU3=},{STPTU4=},{MRS=},{W=},{CB=},{TB=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Item
ⁿ/ₐ
PNA
Accessories Part No.
ⁿ/ₐ
BR
Bore Size
ⁿ/ₐ
AF106X0.125-BM
AF106X0.125-BM
(NO ACCESSORIES)
1 1/16" (106)
AF150X0.125-BM
AF150X0.125-BM
(NO ACCESSORIES)
1 1/2" (150)
AF200X0.125-BM
AF200X0.125-BM
(NO ACCESSORIES)
2" (200)
AF250X0.125-BM
AF250X0.125-BM
(NO ACCESSORIES)
2 1/2" (250)
AF300X0.125-BM
AF300X0.125-BM
(NO ACCESSORIES)
3" (300)
AF400X0.125-BM
AF400X0.125-BM
(NO ACCESSORIES)
4" (400)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表