目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Globetrotter NEMA Premium Efficiency C-Face Footless - General Purpose Three Phase
Hub City
Motors
Powered by
CAD模型選擇
{hubcityinc/motors/glob_npe_cf_asmtab.prj},{NB=184TTFB6004},{CN=GT1312},{MN=184TTFB6004},{DN=SS620307},{FMN=SS620307184TC},{BMN=SS620307},{FCMN=SS620307},{CBMN=SS620307},{SMN=SS620307},{EBMN=SS620307},{FTMN=N/A},{SLMN=N/A},{PPATH=parts/motor_asmtpl.prj},{HP=5},{RPM=3600},{VOLTS=208-230/460},{FRAME=184TC},{MS=E1},{NE=88.5},{FLA=13.4/6.7},{WGT=95},{C=16.73}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
DN
Outline Drawing Number
ⁿ/ₐ
HP
Horse Power
ⁿ/ₐ
RPM
ⁿ/ₐ
VOLTS
Volts
ⁿ/ₐ
FRAME
Frame
ⁿ/ₐ
MS
Mult. Symb.
ⁿ/ₐ
NE
Nominal Efficiency
ⁿ/ₐ
FLA
F.L.Amps
ⁿ/ₐ
WGT
Approx Weigth
[lbs]
C
C Dimension
[Inch]
182TTFB6079
GT1305
182TTFB6079
SS620307
1 1/2
1200
230/460
182TC
E1
87.5
4.8/2.4
82
15.75
184TTFB6079
GT1308
184TTFB6079
SS620307
2
1200
208-230/460
184TC
E1
88.5
6.0/3.0
94
16.73
182TTFB6004
GT1309
182TTFB6004
SS620307
3
3600
208-230/460
182TC
E1
86.5
7.6/3.8
83
15.75
182TTFB6029
GT1310
182TTFB6029
SS620307
3
1800
208-230/460
182TC
E1
89.5
7.8/3.9
87
15.75
213TTFBA6079
GT1311
213TTFBA6079
SS620308
3
1200
208-230/460
213TC
E1
89.5
8.6/4.3
115
19.53
184TTFB6004
GT1312
184TTFB6004
SS620307
5
3600
208-230/460
184TC
E1
88.5
13.4/6.7
95
16.73
184TTFB6029
GT1313
184TTFB6029
SS620307
5
1800
208-230/460
184TC
E1
89.5
12.4/6.2
110
16.73
215TTFBA6079
GT1314
215TTFBA6079
SS620308
5
1200
208-230/460
215TC
E1
89.5
14.0/7.0
135
21.02
213TTFBA6004
GT1315
213TTFBA6004
SS620308
7 1/2
3600
208-230/460
213TC
E1
89.5
17.8/8.9
116
19.53
213TTFBA6029
GT1316
213TTFBA6029
SS620308
7 1/2
1800
230/460
213TC
E1
91.7
18.6/9.3
143
19.53
215TTFBA6004
GT1318
215TTFBA6004
SS620308
10
3600
208-230/460
215TC
E1
90.2
22.8/11.4
137
21.02
215TTFBA6029
GT1319
215TTFBA6029
SS620308
10
1800
230/460
215TC
E1
91.7
24.4/12.2
164
21.02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表