目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HTD3M-09 - Toothed pulley - Aluminium - 3mm Pitch - Belt width 9mm
HPC
Gears and sprockets
Driving pulleys and belts
Driving pulleys
Powered by
CAD模型選擇
{hpc/v4/driving/pulley/htd3m09.prj},{NB=hpc_24HTD3M-09F_S},{DET=S},{PAS=3},{Z=24},{DP=22.92},{D=22.16},{E=25.0},{M=14.0},{F=12.8},{L=20.6},{A=6},{INFO=INFO},{E1=25.000},{A1=6},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Part number
ⁿ/ₐ
PAS
Pitch
[mm]
Z
Teeth
ⁿ/ₐ
DP
PCD
[mm]
D
Ext. dia
[mm]
E
Flange
[mm]
M
[mm]
F
[mm]
L
[mm]
A
Pre-bore
[mm]
HPC - 10HTD3M-09F
10HTD3M-09F
3
10
9.55
8.79
13.0
13.0
10.2
17.5
Plain
HPC - 12HTD3M-09F
12HTD3M-09F
3
12
11.46
10.70
15.0
15.0
10.2
17.5
Plain
HPC - 14HTD3M-09F
14HTD3M-09F
3
14
13.37
12.61
16.0
16.0
10.2
17.5
Plain
HPC - 15HTD3M-09F
15HTD3M-09F
3
15
14.32
13.56
17.5
17.5
10.2
17.5
Plain
HPC - 16HTD3M-09F
16HTD3M-09F
3
16
15.28
14.52
17.5
10.0
12.8
20.6
4
HPC - 18HTD3M-09F
18HTD3M-09F
3
18
17.19
16.43
20.0
11.0
12.8
20.6
6
HPC - 20HTD3M-09F
20HTD3M-09F
3
20
19.10
18.34
23.0
13.0
12.8
20.6
6
HPC - 21HTD3M-09F
21HTD3M-09F
3
21
20.05
19.29
25.0
14.0
12.8
20.6
6
HPC - 22HTD3M-09F
22HTD3M-09F
3
22
21.01
20.25
25.0
14.0
12.8
20.6
6
HPC - 24HTD3M-09F
24HTD3M-09F
3
24
22.92
22.16
25.0
14.0
12.8
20.6
6
HPC - 26HTD3M-09F
26HTD3M-09F
3
26
24.83
24.07
28.0
16.0
12.8
20.6
6
HPC - 28HTD3M-09F
28HTD3M-09F
3
28
26.74
25.98
32.0
18.0
12.8
20.6
6
HPC - 30HTD3M-09F
30HTD3M-09F
3
30
28.65
27.89
32.0
20.0
12.8
20.6
6
HPC - 32HTD3M-09F
32HTD3M-09F
3
32
30.56
29.80
36.0
22.0
12.8
20.6
6
HPC - 36HTD3M-09F
36HTD3M-09F
3
36
34.38
33.62
39.0
26.0
13.4
22.2
6
HPC - 40HTD3M-09F
40HTD3M-09F
3
40
38.20
37.44
42.0
28.0
13.4
22.2
6
HPC - 44HTD3M-09F
44HTD3M-09F
3
44
42.02
41.26
48.0
33.0
13.4
22.2
6
HPC - 48HTD3M-09
48HTD3M-09
3
48
45.84
45.08
-
33.0
13.4
22.2
8
HPC - 60HTD3M-09
60HTD3M-09
3
60
57.30
56.54
-
33.0
13.4
22.2
8
HPC - 72HTD3M-09
72HTD3M-09
3
72
68.75
67.99
-
33.0
13.4
22.2
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表