目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
NKXR - Combined bearings - needle and cylindrical rollers
HPC
Linear components
Rotary motion
Thrust bearing sets
Powered by
CAD模型選擇
{hpc/v3/rotary/thrust/nkxr.prj},{NB=hpc_NKXR25Z},{REF=NKXR25Z},{D3=25},{CRD=17000},{CRS=29000},{CAD=32000},{CAS=75000},{VLH=8100},{MAS=125},{FW=25},{D=37},{D2=43.2},{C=30},{C1=11},{C2=9.5},{DW=25},{DA=37.7},{INFO=INFO},{PPATH=nkxr_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
D3
øD3
[mm]
CRD
Radial load dynamic
[N]
CRS
Radial load static
[N]
CAD
Axial load dynamic
[N]
CAS
Axial load static
[N]
VLH
Speed lubricant oil
[t/min]
MAS
Weight
[g]
FW
øFw
[mm]
D
øD
[mm]
D2
øD2 Max
[mm]
C
-0.25
[mm]
C1
-0.2
[mm]
C2
[mm]
DW
ødw
[mm]
DA
øda
[mm]
HPC - NKXR15Z
NKXR15Z
15
10500
11500
13500
27500
12350
45
15
24
29.2
23
9
6.5
15
23.7
HPC - NKXR17Z
NKXR17Z
17
11000
14000
15000
32500
11400
53
17
26
31.2
25
9
8.0
17
25.7
HPC - NKXR20Z
NKXR20Z
20
15000
23000
23500
52500
9500
84
20
30
36.2
30
10
10.5
20
30.7
HPC - NKXR25Z
NKXR25Z
25
17000
29000
32000
75000
8100
125
25
37
43.2
30
11
9.5
25
37.7
HPC - NKXR30Z
NKXR30Z
30
21000
34000
34500
85000
7100
141
30
42
48.2
30
11
9.5
30
42.7
HPC - NKXR35Z
NKXR35Z
35
23500
40000
38000
98000
6200
165
35
47
53.2
30
12
9.0
35
47.7
HPC - NKXR40Z
NKXR40Z
40
25000
45000
54000
143000
5700
214
40
52
61.2
32
13
10.0
40
55.7
HPC - NKXR45Z
NKXR45Z
45
26500
51000
57000
162000
4750
260
45
58
66.5
32
14
9.0
45
60.5
HPC - NKXR50Z
NKXR50Z
50
36000
72000
60500
169000
4560
288
50
62
71.5
35
14
10.0
50
65.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表