目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SHTC - DryLin® Linear table
HPC
Linear components
Drive modules
DryLin® Linear tables
Powered by
CAD模型選擇
{hpc/v3/modules/drylin/shtc.prj},{NB=hpc_SHTC12-100_100_100},{C=100},{POS=100},{A=85},{AL=30},{H=34},{E1=70},{E2=73},{L=90},{R=42},{F=4},{LT=30},{TK=11},{TS=6.6},{TG=M8},{K=6.4},{S=6.3},{SK=10},{SG=M6},{KQ=6.0},{D=12},{T=TR10x2},{L2=17},{D2=TR10x2},{HA=18},{CAS=700},{CADP=0.23},{CADE=0.08},{CRS=1400},{CRD=1000},{VMV=500},{VMA=1.0},{CHARGE=Tableaux de charge},{INFO=INFO},{PPATH=shtc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
A
-0.3
[mm]
AL
-0.3
[mm]
H
[mm]
E1
+/-0.15
[mm]
E2
+/-0.15
[mm]
L
[mm]
R
[mm]
F
[mm]
LT
[mm]
TK
[mm]
TS
[mm]
TG
[mm]
K
KT
[mm]
S
[mm]
SK
[mm]
SG
[mm]
KQ
[mm]
D
[mm]
T
[mm]
L2
[mm]
D2
h9
[mm]
HA
[mm]
CAS
Max. static axial load
[N]
CADP
Max. dynamic axial load (axial bearing)
[MPaxm/s]
CADE
Max. dynamic axial load (trapezoidal nut)
[MPaxm/s]
CRS
Static radial load
[N]
CRD
Dynamic radial load
[N]
VMV
Max. speed of screw
[t/min]
VMA
Max. speed of feed
[m/min]
HPC - SHTC12-100
SHTC12-100
85
30
34
70
73
90
42
4
30
11
6.6
M8
6.4
6.3
10
M6
6.0
12
TR10x2
17
TR10x2
18
700
0.23
0.08
1400
1000
500
1.0
HPC - SHTC20-100
SHTC20-100
130
36
48
108
115
108
72
2
36
15
9.0
M10
8.6
6.4
11
M8
7.0
20
TR18x4
26
12
23
1600
0.23
0.08
3200
3000
300
1.2
HPC - SHTC30-100
SHTC30-100
180
50
68
150
158
150
96
4
50
20
13.5
M16
12.6
11.0
18
M12
10.6
30
TR24x5
38
14
36
2500
0.23
0.08
5000
5000
220
1.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表