目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LSAG25 - Precision linear rotary ball splines IKO - Size 25 - Dynamic load up to 11172 N
HPC
Linear components
Linear guidance
IKO Ball splined shafts
Powered by
CAD模型選擇
{hpc/v3/linear/ball/lsag25.prj},{NB=hpc_LSAG25-600},{REF=LSAG25-600},{D4=22.6},{D2=19.4},{L=600},{LMAX=1200},{TD=-},{D=-},{L1=-},{L2=-},{W=-},{I=-},{T1=-},{D1=-},{B=-},{E=-},{T=-},{PCD=-},{D3=-},{C=-},{C0=-},{MTD=-},{T0=-},{TX=-},{MASA=310},{MAS=-},{INFO=INFO},{LX=600},{X=1},{Y=0.753},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
D4
ØD4 (0/-0.021)
[mm]
D2
ØD2
[mm]
L
[mm]
LMAX
Max. length
[mm]
TD
Type of bearing
ⁿ/ₐ
D
ØD (0/-0.016)
[mm]
L1
[mm]
L2
[mm]
W
[mm]
I
[mm]
T1
[mm]
D1
ØD1
[mm]
B
[mm]
E
[mm]
T
[mm]
PCD
ØPCD
[mm]
D3
ØD3
[mm]
C
Basic dynamic load
[N]
C0
Basic static load
[N]
MTD
Dynamic torque
[Nm]
T0
Static torque
[Nm]
TX
Static moment
[(Nm)1]
MASA
Weight/100mm
[g]
MAS
Weight
[g]
HPC - LSAG25-300
LSAG25-300
22.6
19.4
300
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
310
-
HPC - LSAG25-400
LSAG25-400
22.6
19.4
400
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
310
-
HPC - LSAG25-500
LSAG25-500
22.6
19.4
500
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
310
-
HPC - LSAG25-600
LSAG25-600
22.6
19.4
600
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
310
-
HPC - LSAG25-800
LSAG25-800
22.6
19.4
800
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
310
-
HPC - LSAG25-1100
LSAG25-1100
22.6
19.4
1100
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
310
-
HPC - LSAG25-1200
LSAG25-1200
22.6
19.4
1200
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
310
-
HPC - LSAG25-C
LSAG25-C
22.6
-
-
-
Standard
37
60
39.2
5
29
3
-
-
-
-
-
-
11172
14308
139
178
93-550
-
220
HPC - LSAG25F-C
LSAG25F-C
22.6
-
-
-
Flanged
37
60
39.2
-
-
-
57
43
17
6.6
47
5.5
11172
14308
139
178
93-550
-
255
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表