目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HS - Hexagonal spacer - Stainless steel 303
HPC
Mechanical drive components
Fixing
Hexagonal spacers
Powered by
CAD模型選擇
{hpc/v1/fixing/hex_spacers/hs.prj},{NB=hpc_HS3-5/B},{M=M3},{L=5},{L1=5,8,10,12,15,18,20,25,35,40,45},{AF=5.5},{Q=20},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
M
Thread diameter
[mm]
TL
[mm]
AF
[mm]
HPC - HS3-5/B
HS3-5/B
M3
5
5.5
HPC - HS4-5/B
HS4-5/B
M4
5
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表