目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
R160M - Hydraulic cylinder, double acting, R160M serie. Circular cylinder ISO seals ISO 6022/1 standard. Operating pressure 250 bar. Bore 25 to 200 mm. Iso Seals. Stroke on request
HPS International
CYLINDERS
ROUND CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/round_cylinders/r160m.prj},{NB=R160M 63 36 MF3 N D J 0 G 40 S F 1/1_0_0},{PDF=Open PDF},{BORE=63},{MM=36},{RT=Simple rod},{M=MF3},{SQ=N},{SP=D},{SR=J},{OP=0},{FH=G},{STROKE=40},{POS=0},{JOINT=S},{RE=F},{ACC=},{PH=1},{PB=1},{XV=0.0},{OPTR=},{OPTD=},{AA=178},{XV1=165.0},{XV2=111.0},{B=70},{F=4},{G=25},{PJ=117},{WF=20},{Y=82},{ZB=234},{E=120},{R=55.5},{RD=70},{XC=289},{I=53},{RR=40},{RDD=32},{XO=289},{VE=29},{BD=45},{UM=170},{TD=32},{TL=25},{TM=120},{PPATH=r160m/r160m_asmtpl.prj},{KEYWORDS=cylinder, hydraulic cylinder, bloc cylinder, double acting cylinder, Iso seals}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference number
ⁿ/ₐ
BORE
Ø Bore
[mm]
RT
Rod type
ⁿ/ₐ
MMS
Maximum speed
[m/s]
AA
[mm]
XV1
[mm]
XV2
[mm]
B
ØB
[mm]
C
ØC
[mm]
D
ØD
[mm]
EE
[Inch]
F
[mm]
FB
Ø FB
[mm]
G
[mm]
PJ
[mm]
TO
Ø TO
[mm]
UO
Ø UO
[mm]
WF
[mm]
Y
[mm]
ZB
[mm]
E
[mm]
R
[mm]
RD
Ø RD
[mm]
XC
[mm]
I
[mm]
RR
[mm]
RDD
Ø RDD
[mm]
XO
[mm]
VE
[mm]
BD
[mm]
UM
[mm]
TD
Ø TD
[mm]
TL
[mm]
TM
[mm]
R160M 25 14 MF3 N D J 0 G...
R160M 25 14 MF3 N D J 0 G...
25
Simple rod
0.50
74
107.0
75.0
32
56
35
1/4” G
3
6.6
12
77
75.0
90
16
58
155
60
28.7
32
178
23
16
12
178
15
20
83
12
10
63
R160M 32 18 MF3 N D J 0 G...
R160M 32 18 MF3 N D J 0 G...
32
Simple rod
0.50
91
120.0
85.0
40
67
42
3/8“ G
3
9.0
16
89
92.0
110
16
64
176
70
35.2
40
206
30
20
16
206
19
25
99
16
12
75
R160M 40 22 MF3 N D J 0 G...
R160M 40 22 MF3 N D J 0 G...
40
Simple rod
0.50
117
135.0
90.0
50
78
50
1/2“ G
3
9.0
16
97
106.0
125
16
71
198
80
40.6
50
231
33
25
20
231
19
30
122
20
16
90
R160M 50 28 MF3 N D J 0 G...
R160M 50 28 MF3 N D J 0 G...
50
Simple rod
0.50
137
145.0
100.0
60
95
60
1/2“ G
4
11.0
20
111
126.0
148
18
72
213
100
48.2
60
257
42
32
25
257
24
35
145
25
20
105
R160M 63 36 MF3 N D J 0 G...
R160M 63 36 MF3 N D J 0 G...
63
Simple rod
0.40
178
165.0
111.0
70
116
73
3/4“ G
4
13.5
25
117
145.0
170
20
82
234
120
55.5
70
289
53
40
32
289
29
45
170
32
25
120
R160M 80 45 MF3 N D J 0 G...
R160M 80 45 MF3 N D J 0 G...
80
Simple rod
0.40
219
180.0
125.0
85
130
95
3/4“ G
4
17.5
32
134
165.0
195
22
91
260
135
63.1
85
332
72
50
40
332
36
50
199
40
32
135
R160M 100 56 MF3 N D J 0 ...
R160M 100 56 MF3 N D J 0 ...
100
Simple rod
0.25
269
215.0
150.0
106
158
115
1“ G
5
22.0
32
162
200.0
238
25
108
310
160
76.5
106
395
83
63
50
395
37
60
240
50
40
160
R160M 125 70 MF3 N D J 0 ...
R160M 125 70 MF3 N D J 0 ...
125
Simple rod
0.25
269
240.0
160.0
132
192
145
1“ G
5
22.0
32
174
235.0
272
28
121
335
195
90.2
132
428
89
71
63
428
37
75
295
63
50
195
R160M 160 90 MF3 N D J 0 ...
R160M 160 90 MF3 N D J 0 ...
160
Simple rod
0.25
269
280.0
177.0
160
232
185
1/4 1“G
5
22.0
36
191
280.0
316
30
143
380
0
0.0
160
505
117
90
80
505
41
90
366
80
63
240
R160M 200 110 MF3 N D J 0...
R160M 200 110 MF3 N D J 0...
200
Simple rod
0.25
269
350.0
235.0
200
285
230
1/4 1“G
5
26.0
40
224
340.0
385
35
190
474
0
0.0
200
615
141
112
100
615
45
110
455
100
80
295
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表