Crosswise railing - Crosswise railing
Hettich
Drawer systems
Arcitech double wall drawer
Internal organisation
Anthracite
Crosswise railing
Powered by
CAD模型選擇
{hettich/drawer_systems/arcitech_double_wall_drawer/internal_org/anthracite/crossewise_railing/cw_r_a.prj},{NB=9139181},{ARTICLENO=9139181},{NL=500},{L1=437.500},{L2=408.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal Length
[mm]
L1
Article Length
[mm]
L2
length
[mm]
9139157
9139157
300
237.500
208.400
9139158
9139158
350
287.500
258.400
9139159
9139159
400
337.500
308.400
9139160
9139160
450
387.500
358.400
9139181
9139181
500
437.500
408.400
9139182
9139182
550
487.500
458.400
9139183
9139183
600
537.500
508.400
9139184
9139184
800
737.500
708.400
9139185
9139185
900
837.500
808.400
9139186
9139186
1000
937.500
908.400
9139187
9139187
1200
1137.500
1108.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表