目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1138 - Clamping Vices, replacement jaw, ribbed/flat
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1138 Clamping Vices, replacement jaw, ribbed/flat
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11384_spannstoecke_wechselbacke_geriffelt_eben/eh_11384.prj},{NB=1138.400 Spannstock},{BESTNR=1138.400},{BESTNR1=EH_11384},{G=125},{SYSTEM=V70},{B=12.000},{L=50.000},{H=32.000},{L1=30.000},{H1=13.000},{T1=5.000},{D1=11.000},{D2=6.600},{F=2.000},{RB=1.300},{RH=1.000},{ZB=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1138.400 Clamping Vice
1138.400
125
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表