目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22860. - Oil-Sight Glasses / without oil level mark
Halder
Standard Parts
Machine and Fixture Elements
EH 22860. Oil-Sight Glasses
without oil level mark
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2286/eh_2286_2/eh_2286_2.prj},{NB=EH 22860.0022 Oelschauglas},{BESTNR=22860.0022},{BESTNR1=2286.022},{AUS=ohne Oelstandsmarke},{GS=22},{D=28},{D4=35},{D2=M 22x1},{DNDM=22.000},{DKDM=20.917},{X=15},{L7=4.5},{B=10},{G=17},{B1=6.000},{B2=5.200},{B3=1.900},{D3=26.000},{FUNC=Sealing, Controling}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
GS
size (view)
[mm]
D
H11
[mm]
D4
[mm]
D2
thread
ⁿ/ₐ
X
[mm]
L7
[mm]
B
[mm]
G
weight
[g]
EH 22860.0016 Oil-Sight G...
22860.0016
without oil level mark
16
20
25
M 16x1
15
3.5
9
8
EH 22860.0022 Oil-Sight G...
22860.0022
without oil level mark
22
28
35
M 22x1
15
4.5
10
17
EH 22860.0032 Oil-Sight G...
22860.0032
without oil level mark
32
38
45
M 33x1
18
5.5
12
34
EH 22860.0050 Oil-Sight G...
22860.0050
without oil level mark
50
58
64
M 50x1
22
5.5
14
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表