目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24420. - Adjustable Clamping Levers with axial bearing / male thread
Halder
Standard Parts
Operating Elements
EH 24420. Adjustable Clamping Levers with axial bearing / with screw
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2442_1/eh_2442_1.prj},{NB=EH 24420.0384 verstellbarer Klemmhebel},{BESTNR=24420.0384},{BESTNR1=2442.384},{AUS=mit Schraube, orange},{D1=30},{D2=M12},{L1=85},{D3=35},{H1=56.5},{H2=82},{H3=5.0},{L2=108},{G=377},{D4=12},{D5=23.0},{H2A=12.0},{H5=18.0},{H6=50.3},{H7=9.2},{D6=21.0},{D7=14},{DK=9.853},{SW=6},{D8=18},{D9=15},{T=28.5},{R=2.3},{HA=17.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
G
weight
[g]
EH 24420.0030 Adjustable ...
24420.0030
with screw, orange
18
M6
20
24
34.5
50
3.0
62
89
EH 24420.0050 Adjustable ...
24420.0050
with screw, orange
18
M6
27
24
34.5
50
3.0
62
93
EH 24420.0130 Adjustable ...
24420.0130
with screw, orange
22
M8
21
25
39.5
56
3.5
74
142
EH 24420.0150 Adjustable ...
24420.0150
with screw, orange
22
M8
36
25
39.5
56
3.5
74
146
EH 24420.0230 Adjustable ...
24420.0230
with screw, orange
25
M10
29
30
46.5
66
4.0
89
215
EH 24420.0250 Adjustable ...
24420.0250
with screw, orange
25
M10
47
30
46.5
66
4.0
89
220
EH 24420.0330 Adjustable ...
24420.0330
with screw, orange
30
M12
34
35
56.5
82
5.0
108
326
EH 24420.0346 Adjustable ...
24420.0346
with screw, orange
30
M12
50
35
56.5
82
5.0
108
342
EH 24420.0350 Adjustable ...
24420.0350
with screw, orange
30
M12
57
35
56.5
82
5.0
108
349
EH 24420.0364 Adjustable ...
24420.0364
with screw, orange
30
M12
65
35
56.5
82
5.0
108
357
EH 24420.0384 Adjustable ...
24420.0384
with screw, orange
30
M12
85
35
56.5
82
5.0
108
377
EH 24420.0032 Adjustable ...
24420.0032
with screw, schwarz
18
M6
20
24
34.5
50
3.0
62
89
EH 24420.0052 Adjustable ...
24420.0052
with screw, schwarz
18
M6
27
24
34.5
50
3.0
62
93
EH 24420.0132 Adjustable ...
24420.0132
with screw, schwarz
22
M8
21
25
39.5
56
3.5
74
142
EH 24420.0152 Adjustable ...
24420.0152
with screw, schwarz
22
M8
36
25
39.5
56
3.5
74
146
EH 24420.0232 Adjustable ...
24420.0232
with screw, schwarz
25
M10
29
30
46.5
66
4.0
89
215
EH 24420.0252 Adjustable ...
24420.0252
with screw, schwarz
25
M10
47
30
46.5
66
4.0
89
220
EH 24420.0332 Adjustable ...
24420.0332
with screw, schwarz
30
M12
34
35
56.5
82
5.0
108
326
EH 24420.0348 Adjustable ...
24420.0348
with screw, schwarz
30
M12
50
35
56.5
82
5.0
108
342
EH 24420.0352 Adjustable ...
24420.0352
with screw, schwarz
30
M12
57
35
56.5
82
5.0
108
349
EH 24420.0366 Adjustable ...
24420.0366
with screw, schwarz
30
M12
65
35
56.5
82
5.0
108
357
EH 24420.0386 Adjustable ...
24420.0386
with screw, schwarz
30
M12
85
35
56.5
82
5.0
108
377
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表