slovenčina
English
Roller chains standard simplex DIN 8188
Haberkorn
Driving elements
Chains
Standard DIN 8188
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_din_8188/simplex_chains_bea_asa_asmtab.prj},{NB=I00242},{NAME=Roller chain standard simplex 12 A-1 (3/4\"x1/2\")},{ISO=60-1},{CNSORDERNO=I00242},{P=19.050},{PI=3/4''},{B1=12.70},{D2=5.94},{D1=11.91},{A2=26.9},{G=18.08},{CMIN=31.8},{CMED=41.7},{KG=1.52},{PPATH=simplex_chains_bea_asmtpl.prj},{CNSORDERNO2=620060000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
CMIN
Minimum breaking load
ⁿ/ₐ
CMED
Average breaking load
ⁿ/ₐ
KG
q ?
[kg/m]
I00239
Bush chain standard simpl...
35-1
I00239
9.525
3/8''
4.77
3.58
5.08
13.2
9.05
7.8
10.1
0.34
I00240
Roller chain standard sim...
40-1
I00240
12.700
1/2''
7.95
3.96
7.92
17.8
12.07
14.1
18.8
0.63
I00241
Roller chain standard sim...
50-1
I00241
15.875
5/8''
9.53
5.08
10.16
21.8
15.09
22.2
30.4
1.04
I00242
Roller chain standard sim...
60-1
I00242
19.050
3/4''
12.70
5.94
11.91
26.9
18.08
31.8
41.7
1.52
F31800
Roller chain standard sim...
80-1
F31800
25.400
1''
15.88
7.92
15.88
33.5
24.13
56.7
72.6
2.58
I00244
Roller chain standard sim...
100-1
I00244
31.750
1''1/4
19.05
9.53
19.05
41.1
30.18
88.5
110.4
3.85
I00245
Roller chain standard sim...
120-1
I00245
38.100
1''1/2
25.40
11.10
22.23
50.8
36.20
127.0
144.6
5.61
I00246
Roller chain standard sim...
140-1
I00246
44.450
1''3/4
25.40
12.70
25.40
54.9
42.24
172.4
190.8
7.24
I00247
Roller chain standard sim...
160-1
I00247
50.800
2''
31.75
14.27
28.58
65.5
48.26
226.8
253.4
9.91
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表