TRSF - Female swivel terminal ISO 12240-4
MONDIAL - GTS
Electric Actuators
Accessories
Rod Accessories
Powered by
CAD模型選擇
{gts/electric_actuator/accessories/rod_accessories/rod_accessories_2.prj},{NB=ISO12240-4_TG3},{SHA256=wTq0rWRWeo9TgmiRDw97DbLZk6sZMyqFdM7FnyEYREs=},{INAME=iso122402d4_tg3},{NAME=iso12240-4_tg3},{NTCUSTOM=terminale a snodo femmina ISO 12240-4},{NBCUSTOM=terminale a snodo femmina ISO 12240-4},{LINACUSTOM=ISO12240-4_TG3},{STEPFILE=ISO12240-4_TG3},{PNGFILE=iso12240-4-xx},{DWGFILE=iso12240-4_tg3},{CODE=ISO12240-4_TG3},{P=30},{Z=110},{S=22},{D1=73},{S1=19},{L=146.5},{F=M30x2},{LFMIN=56},{FC=62.0},{PESO=0.93}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
P
[mm]
Z
[mm]
S
[mm]
D1
[mm]
S1
[mm]
L
[mm]
F
[mm]
LFMIN
LF min
[mm]
FC
[kN]
PESO
Weight
[kg]
ISO12240-4_TG1
ISO12240-4_TG1
17
67
14
46
11
90.0
M16x2
34
21.2
0.22
ISO12240-4_TG2
ISO12240-4_TG2
20
77
16
53
13
103.5
M20x1,5
40
30.0
0.35
ISO12240-4_TG3
ISO12240-4_TG3
30
110
22
73
19
146.5
M30x2
56
62.0
0.93
ISO12240-4_TG4
ISO12240-4_TG4
50
160
35
112
30
216.0
M45x3
69
156.0
3.50
ISO12240-4_TG5
ISO12240-4_TG5
60
175
44
135
38
242.0
M52x3
73
245.0
5.50
ISO12240-4_TG6
ISO12240-4_TG6
80
230
55
180
47
320.0
M64x4
85
400.0
12.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表