目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Control butterfly valve flanges - HoKa Control butterfly valve with flanges prepared for motor, with lip seal
Funken
Ventilation fittings
Control valves
Powered by
CAD模型選擇
{funken/hoka/regelklappen/regel_absperrklappe_flansch_asmtab.prj},{NB=Regel-Absperrklappe PP, Innendurchmesser = 450 - 10008507(LOD=M-300)},{CNSORDERNO=10008507},{CNSPRICE=864.30},{CNSMASSEXACT=0.000},{V=2.0},{DA=450},{L=378},{TOL=3.5},{S=5.0},{HIDE=0},{MCODE=3.klpreg.absp.fl:a.0450},{ARTD=HoKa PP Regel-/Absperrklappe Ø 450 mm mit Flanschen vorgerichtet für Stellmotor, Ausführung 2 und umlaufender Lippendichtung},{ARTE=HoKa PP damper prepared for using a motor Ø 450 mmwith flanges model 2 and lip-seal},{ARTF=HoKa PP vanne papillon à commande motorisableavec brides Ø 450 mm Modéle 2 et joint de lèvres},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control butterfly valve P...
10012824
HoKa PVC damper prepared...
PVC
RAL 7011
450
378
0.8
3.6
HOKA PVC control and butt...
Control butterfly valve P...
10012825
HoKa PVC damper prepared...
PVC
RAL 7011
500
418
0.9
4.0
HOKA PVC control and butt...
Control butterfly valve P...
10001926
HoKa PVC damper prepared...
PVC
RAL 7011
600
458
1.0
5.0
HOKA PVC control and butt...
Control butterfly valve P...
10001927
HoKa PVC damper prepared...
PVC
RAL 7011
700
528
2.5
6.0
HOKA PVC control and butt...
Control butterfly valve P...
10001928
HoKa PVC damper prepared...
PVC
RAL 7011
800
568
3.0
8.0
HOKA PVC control and butt...
Control butterfly valve P...
10013548
HoKa PVC damper prepared...
PVC
RAL 7011
900
658
3.0
8.0
HOKA PVC control and butt...
Control butterfly valve P...
10013614
HoKa PVC damper prepared...
PVC
RAL 7011
1000
748
4.0
10.0
HOKA PVC control and butt...
Control butterfly valve P...
10015138
HoKa PVC damper prepared...
PVC
RAL 7011
1200
968
4.0
12.0
HOKA PVC control and butt...
Control butterfly valve P...
10014325
HoKa PVC damper prepared...
PVC
RAL 7011
1250
968
4.0
12.0
HOKA PVC control and butt...
Control butterfly valve P...
10008073
HoKa PE damper prepared ...
PE
black
450
378
3.5
5.0
HOKA PE control and butte...
Control butterfly valve P...
10016385
HoKa PE damper prepared ...
PE
black
500
418
4.0
5.0
HOKA PE control and butte...
Control butterfly valve P...
10016386
HoKa PE damper prepared ...
PE
black
560
418
4.5
6.0
HOKA PE control and butte...
Control butterfly valve P...
10016387
HoKa PE damper prepared ...
PE
black
600
458
4.5
6.0
HOKA PE control and butte...
Control butterfly valve P...
10001212
HoKa PE damper prepared ...
PE
black
630
488
4.5
6.0
HOKA PE control and butte...
Control butterfly valve P...
10001213
HoKa PE damper prepared ...
PE
black
700
528
4.5
8.0
HOKA PE control and butte...
Control butterfly valve P...
10016594
HoKa PE damper prepared ...
PE
black
710
538
4.5
8.0
HOKA PE control and butte...
Control butterfly valve P...
10016595
HoKa PE damper prepared ...
PE
black
800
568
4.5
8.0
HOKA PE control and butte...
Control butterfly valve P...
10000419
HoKa PE damper prepared ...
PE
black
900
658
4.5
10.0
HOKA PE control and butte...
Control butterfly valve P...
10000420
HoKa PE damper prepared ...
PE
black
1000
748
5.0
10.0
HOKA PE control and butte...
Control butterfly valve P...
10000466
HoKa PE damper prepared ...
PE
black
1200
968
5.0
12.0
HOKA PE control and butte...
Control butterfly valve P...
10000467
HoKa PE damper prepared ...
PE
black
1250
968
5.0
12.0
HOKA PE control and butte...
Control butterfly valve P...
10008507
HoKa PP damper prepared ...
PP
RAL 7032
450
378
3.5
5.0
HOKA PP-H control and but...
Control butterfly valve P...
10008508
HoKa PP damper prepared ...
PP
RAL 7032
500
418
4.0
5.0
HOKA PP-H control and but...
Control butterfly valve P...
10008509
HoKa PP damper prepared ...
PP
RAL 7032
560
418
4.5
6.0
HOKA PP-H control and but...
Control butterfly valve P...
10008510
HoKa PP damper prepared ...
PP
RAL 7032
600
458
4.5
6.0
HOKA PP-H control and but...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表