502311 - UNION STRAIGHT MALE ORFS - SWIVEL NUT ORFS + PRESSURE TEST PORT BSPP
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502311.prj},{NB=A502311-161614},{CODE=A502311-161614},{FILENAME=A502311-161614_00},{F=1\"-14 UNS-2A},{F1=1\"-14 UNS-2A},{F2=1/4-BSP},{A=64},{B=27,5},{CH=36},{CH1=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A502311-060613
A502311-060613
9/16-18 UNF-2A
9/16-18 UNF-2A
1/4-BSP
50
22
36
17
A502311-101013
A502311-101013
11/16-16 UN-2A
11/16-16 UN-2A
1/4-BSP
53
23
36
22
A502311-121210
A502311-121210
13/16-16 UN-2A
13/16-16 UN-2A
1/4-BSP
58
24,5
32
24
A502311-121213
A502311-121213
13/16-16 UN-2A
13/16-16 UN-2A
1/4-BSP
58
25
36
24
A502311-161613
A502311-161613
1"-14 UNS-2A
1"-14 UNS-2A
1/4-BSP
64
27
36
30
A502311-161614
A502311-161614
1"-14 UNS-2A
1"-14 UNS-2A
1/4-BSP
64
27,5
36
30
A502311-202010
A502311-202010
1"3/16-12 UN-2A
1"3/16-12 UN-2A
1/4-BSP
68
29
41
36
A502311-202013
A502311-202013
1"3/16-12 UN-2A
1"3/16-12 UN-2A
1/4-BSP
68
29
41
36
A502311-252513
A502311-252513
1"7/16-12 UN-2A
1"7/16-12 UN-2A
1/4-BSP
71
29
46
41
A502311-323213
A502311-323213
1"11/16-12 UN-2A
1"11/16-12 UN-2A
1/4-BSP
73
29
50
50
A502311-383813
A502311-383813
2"-12 UN-2A
2"-12 UN-2A
1/4-BSP
74
29
57
57
A502311-2020M14
A502311-2020M14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表