502025 - CONNECTOR MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD模型選擇
{for_fittings/5_orfs_iso_8434_3/502025.prj},{NB=A502025-3248},{CODE=A502025-3248},{FILENAME=A502025-3248_00},{F=1\"11/16-12 UN-2A},{F1=G1\"1/2-11 A GAS},{A=55,5},{B=17,5},{D=19,5},{CH=60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A502025-0610
A502025-0610
9/16-18 UNF-2A
G1/8-28 A GAS
25
10
7
17
A502025-0613-V
A502025-0613-V
9/16-18 UNF-2A
G1/4-19 A GAS
30
10
10
19
A502025-0613
A502025-0613
9/16-18 UNF-2A
G1/4-19 A GAS
30
10
10
19
A502025-0633
A502025-0633
9/16-18 UNF-2A
G1"-11 A GAS
40,5
10
18
41
A502025-0617
A502025-0617
9/16-18 UNF-2A
G3/8-19 A GAS
31
10
10
24
A502025-1013
A502025-1013
11/16-16 UN-2A
G1/4-19 A GAS
31,5
11
10
19
A502025-1021
A502025-1021
11/16-16 UN-2A
G1/2-14 A GAS
36
11
12
27
A502025-1017
A502025-1017
11/16-16 UN-2A
G3/8-19 A GAS
32,5
11
10
24
A502025-1021F1
A502025-1021F1
11/16-16 UN-2A
G1/2-14 A GAS
36
11
12
27
A502025-1213
A502025-1213
13/16-16 UN-2A
G1/4-19 A GAS
38
13
10
22
A502025-1217
A502025-1217
13/16-16 UN-2A
G3/8-19 A GAS
33,5
13
10
24
A502025-1221
A502025-1221
13/16-16 UN-2A
G1/2-14 A GAS
37
13
12
27
A502025-1221-V
A502025-1221-V
13/16-16 UN-2A
G1/2-14 A GAS
37
13
12
27
A502025-1242
A502025-1242
13/16-16 UN-2A
G1"1/4-11 A GAS
47
13
18,5
50
A502025-1617
A502025-1617
1"-14 UNS-2A
G3/8-19 A GAS
36,5
15,5
10
27
A502025-1621-V
A502025-1621-V
1"-14 UNS-2A
G1/2-14 A GAS
39,5
15,5
12
27
A502025-2021
A502025-2021
1"3/16-12 UN-2A
G1/2-14 A GAS
43
17
12
32
A502025-1621
A502025-1621
1"-14 UNS-2A
G1/2-14 A GAS
39,5
15,5
12
27
A502025-2026
A502025-2026
1"3/16-12 UN-2A
G3/4-14 A GAS
45
17
14
36
A502025-1626
A502025-1626
1"-14 UNS-2A
G3/4-14 A GAS
43,5
15,5
14
36
A502025-2033
A502025-2033
1"3/16-12 UN-2A
G1"-11 A GAS
47,5
17
15,5
41
A502025-2526
A502025-2526
1"7/16-12 UN-2A
G3/4-14 A GAS
46
17,5
14
38
A502025-2533-V
A502025-2533-V
1"7/16-12 UN-2A
G1"-11 A GAS
48
17,5
15,5
41
A502025-2542
A502025-2542
1"7/16-12 UN-2A
G1"1/4-11 A GAS
51,5
17,5
17,5
50
A502025-3233
A502025-3233
1"11/16-12 UN-2A
G1"-11 A GAS
49,5
17,5
15,5
46
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表