207007 - 90° ELBOW UNION MALE BSP -BSP
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207007.prj},{NB=A207007-17},{CODE=A207007-17},{FILENAME=A207007-17_00},{F=G3/8-19 A GAS},{F1=G3/8-19 A GAS},{B=29},{B1=29}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
A207007-10
A207007-10
G1/8-28 A GAS
G1/8-28 A GAS
22,5
22.5
A207007-1317
A207007-1317
G1/4-19 A GAS
G1/4-19 A GAS
27
29
A207007-13
A207007-13
G1/4-19 A GAS
G1/4-19 A GAS
27
27
A207007-1721
A207007-1721
G3/8-19 A GAS
G1/2-14 A GAS
31,5
34
A207007-17
A207007-17
G3/8-19 A GAS
G3/8-19 A GAS
29
29
A207007-21
A207007-21
G1/2-14 A GAS
G1/2-14 A GAS
34
34
A207007-23
A207007-23
G5/8-14 A GAS
G5/8-14 A GAS
37
37
A207007-26
A207007-26
G3/4-14 A GAS
G3/4-14 A GAS
41
41
A207007-33
A207007-33
G1"-11 A GAS
G1"-11 A GAS
46
46
A207007-42
A207007-42
G1"1/4-11 A GAS
G1"1/4-11 A GAS
51
51
A207007-48
A207007-48
G1"1/2-11 A GAS
G1"1/2-11 A GAS
59
59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表