目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.MC G - ISO Threaded unions Stainless steel 316L BARREL NIPPLES
FG INOX
Industry
ISO Threaded unions and accessories
Threaded nipples
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/threaded_nipples/i_mc_g.prj},{NB=fginox_MC125G},{REF=MC125G},{DN=125},{G=5\"},{L=140},{WEIGHT=2.210},{RAC=Gaz/BSP},{GX=138.430},{OD=125.000},{L1=40.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - MC5G
MC5G
5
1/8"
31
0.010
Gaz/BSP
FG INOX - MC8G
MC8G
8
1/4"
36
0.020
Gaz/BSP
FG INOX - MC12G
MC12G
12
3/8"
39
0.020
Gaz/BSP
FG INOX - MC15G
MC15G
15
1/2"
42
0.040
Gaz/BSP
FG INOX - MC20G
MC20G
20
3/4"
50
0.050
Gaz/BSP
FG INOX - MC25G
MC25G
25
1"
56
0.100
Gaz/BSP
FG INOX - MC32G
MC32G
32
1-1/4"
58
0.140
Gaz/BSP
FG INOX - MC40G
MC40G
40
1-1/2"
62
0.155
Gaz/BSP
FG INOX - MC50G
MC50G
50
2"
74
0.270
Gaz/BSP
FG INOX - MC65G
MC65G
65
2-1/2"
80
0.360
Gaz/BSP
FG INOX - MC80G
MC80G
80
3"
100
0.905
Gaz/BSP
FG INOX - MC100G
MC100G
100
4"
120
1.475
Gaz/BSP
FG INOX - MC125G
MC125G
125
5"
140
2.210
Gaz/BSP
FG INOX - MC150G
MC150G
150
6"
170
3.220
Gaz/BSP
FG INOX - MC5B
MC5B
5
1/8"
31
0.010
NPT/BRIGGS
FG INOX - MC8B
MC8B
8
1/4"
36
0.020
NPT/BRIGGS
FG INOX - MC12B
MC12B
12
3/8"
39
0.020
NPT/BRIGGS
FG INOX - MC15B
MC15B
15
1/2"
42
0.040
NPT/BRIGGS
FG INOX - MC20B
MC20B
20
3/4"
50
0.050
NPT/BRIGGS
FG INOX - MC25B
MC25B
25
1"
56
0.100
NPT/BRIGGS
FG INOX - MC32B
MC32B
32
1-1/4"
58
0.140
NPT/BRIGGS
FG INOX - MC40B
MC40B
40
1-1/2"
62
0.155
NPT/BRIGGS
FG INOX - MC50B
MC50B
50
2"
74
0.270
NPT/BRIGGS
FG INOX - MC65B
MC65B
65
2"1/2
80
0.360
NPT/BRIGGS
FG INOX - MC80B
MC80B
80
3"
100
0.905
NPT/BRIGGS
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表