目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2EM - 3000 lbs Forged fittings NPT Couplings and nipples MALE SCH80 WELDED NIPPLES Stainless steel 304L or 316L
FG INOX
Industry
3000 lbs Forged fittings
NPT Couplings and nipples
Powered by
CAD模型選擇
{fginox/industrie/3000_lbs_forged_fittings/npt_couplings_and_nipples/i_2em.prj},{NB=fginox_2EM50},{REF=2EM50},{DN=50},{G=2\"},{L=48},{WEIGHT=0.395},{NATURE=304L},{DNPT=60.325}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
[Inch]
L
[mm]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2EM8
2EM8
8
1/4"
36
0.030
304L
FG INOX - 2EM12
2EM12
12
3/8"
36
0.040
304L
FG INOX - 2EM15
2EM15
15
1/2"
36
0.055
304L
FG INOX - 2EM20
2EM20
20
3/4"
36
0.075
304L
FG INOX - 2EM25
2EM25
25
1"
36
0.105
304L
FG INOX - 2EM32
2EM32
32
1"1/4
48
0.185
304L
FG INOX - 2EM40
2EM40
40
1"1/2
48
0.295
304L
FG INOX - 2EM50
2EM50
50
2"
48
0.395
304L
FG INOX - 4EM8
4EM8
8
1/4"
36
0.030
316L
FG INOX - 4EM12
4EM12
12
3/8"
36
0.040
316L
FG INOX - 4EM15
4EM15
15
1/2"
36
0.055
316L
FG INOX - 4EM20
4EM20
20
3/4"
36
0.075
316L
FG INOX - 4EM25
4EM25
25
1"
36
0.105
316L
FG INOX - 4EM32
4EM32
32
1"1/4
48
0.185
316L
FG INOX - 4EM40
4EM40
40
1"1/2
48
0.295
316L
FG INOX - 4EM50
4EM50
50
2"
48
0.395
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表