magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBE - 球阀
Festo
产品 (A - Z)
V
VZBE
Powered by
CAD模型選擇
{festo/parts/v/vzbe/vzbe.prj},{NB=4809122 VZBE-2-T-63-T-2-F0507-V15V15},{TNR=4809122},{DN=50},{D=50.0},{D1T=60.325},{D2T=50.000},{D3=70.0},{D4=102.5},{D5=7.0},{D6=9.0},{B1=0.0},{B2=0.0},{L1=130.0},{L2=0.0},{H1=13.6},{H2=72.50},{SW1=67.0},{SW2=14.0},{PN=63},{CNSMASSEXACT=3.520},{VER=2},{L3=43.800},{D7=45.250},{D71=45.250},{D8=43.750},{L4=10.500},{R1=2.000},{A1=20.000},{L5=1.600},{L6=20.200},{L7=0.000},{D9=9.000},{SW11=20.000},{D10=43.750},{D11=2.000},{L8=20.000},{L9=88.549},{B3=28.200},{H3=23.000},{A2=16.500},{L10=8.500},{L11=5.700},{B4=3.000},{H4=6.500},{L12=0.000},{L13=0.000},{H5=0.000},{D12=70.000},{B5=14.000},{H6=10.000},{T1=70.000},{H7=3.000},{SW3=18.000},{D13=28.000},{H8=9.000},{H9=2.500},{SW4=30.749},{D14=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
额定尺寸
ⁿ/ₐ
D
[mm]
D1
螺纹
ⁿ/ₐ
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
FL
ISO 5211
ⁿ/ₐ
B1
[mm]
B2
[mm]
L1
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
PN
额定压力
[bar]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4745214 VZBE-1/4-T-63-D-2...
4745214
VZBE-1/4-T-63-D-2-M-V15V1...
8
11.6
1/4" NPT
3/8''-24 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
50.8
98.0
58.5
18.50
19.0
0.0
63
0.200
4052568275075
4745215 VZBE-3/8-T-63-D-2...
4745215
VZBE-3/8-T-63-D-2-M-V15V1...
10
12.5
3/8" NPT
3/8''-24 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
50.8
98.0
58.5
18.50
22.5
0.0
63
0.200
4052568275082
4745216 VZBE-1/2-T-63-D-2...
4745216
VZBE-1/2-T-63-D-2-M-V15V1...
15
15.0
1/2" NPT
3/8''-24 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
58.0
98.0
60.5
18.80
26.0
0.0
63
0.300
4052568275099
4745218 VZBE-3/4-T-63-D-2...
4745218
VZBE-3/4-T-63-D-2-M-V15V1...
20
20.0
3/4" NPT
7/16''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
65.6
121.0
63.0
23.40
32.0
0.0
63
0.500
4052568275105
4745219 VZBE-1-T-63-D-2-M...
4745219
VZBE-1-T-63-D-2-M-V15V15
25
25.0
1" NPT
7/16''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
78.7
146.5
79.5
26.15
38.0
0.0
63
0.800
4052568275112
4745220 VZBE-11/4-T-63-D-...
4745220
VZBE-11/4-T-63-D-2-M-V15V...
32
32.0
1 1/4" NPT
7/16''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
90.0
146.5
86.0
23.60
48.0
0.0
63
1.100
4052568275129
4745221 VZBE-11/2-T-63-D-...
4745221
VZBE-11/2-T-63-D-2-M-V15V...
40
38.0
1 1/2" NPT
1/2''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
105.0
187.3
101.7
28.20
54.0
0.0
63
1.800
4052568275136
4745223 VZBE-2-T-63-D-2-M...
4745223
VZBE-2-T-63-D-2-M-V15V15
50
50.0
2" NPT
1/2''-20 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
124.0
187.3
109.3
28.20
66.0
0.0
63
2.700
4052568275143
4745224 VZBE-21/2-T-63-D-...
4745224
VZBE-21/2-T-63-D-2-M-V15V...
65
63.0
2 1/2" NPT
3/4''-10 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
146.0
245.0
140.0
39.40
85.0
0.0
63
5.600
4052568275150
4745225 VZBE-3-T-63-D-2-M...
4745225
VZBE-3-T-63-D-2-M-V15V16
80
76.0
3" NPT
3/4''-10 UNF
0.0
0.0
0.0
0.0
-
0.0
0.0
163.2
245.0
148.5
39.40
100.0
0.0
63
7.500
4052568275167
4836917 VZBE-1/4-T-63-T-2...
4836917
VZBE-1/4-T-63-T-2-F0304-V...
8
11.6
1/4" NPT
36
42.0
38.0
5.5
5.5
F03/F04
0.0
0.0
65.0
0.0
7.5
35.30
19.2
9.0
63
0.460
4052568275914
4836918 VZBE-3/8-T-63-T-2...
4836918
VZBE-3/8-T-63-T-2-F0304-V...
10
12.5
3/8" NPT
36
42.0
38.0
5.5
5.5
F03/F04
0.0
0.0
65.0
0.0
7.5
35.30
22.5
9.0
63
0.460
4052568275921
4809117 VZBE-1/2-T-63-T-2...
4809117
VZBE-1/2-T-63-T-2-F0304-V...
15
15.0
1/2" NPT
36
42.0
44.0
5.5
5.5
F03/F04
0.0
0.0
65.0
0.0
7.1
36.40
26.0
9.0
63
0.560
4052568275488
4809118 VZBE-3/4-T-63-T-2...
4809118
VZBE-3/4-T-63-T-2-F0304-V...
20
20.0
3/4" NPT
36
42.0
52.0
5.5
5.5
F03/F04
0.0
0.0
75.0
0.0
7.3
39.50
32.0
9.0
63
0.660
4052568275495
4809119 VZBE-1-T-63-T-2-F...
4809119
VZBE-1-T-63-T-2-F0405-V15...
25
25.0
1" NPT
42
50.0
60.5
5.5
7.0
F04/F05
0.0
0.0
85.0
0.0
11.0
49.00
37.5
11.0
63
1.000
4052568275501
4809120 VZBE-11/4-T-63-T-...
4809120
VZBE-11/4-T-63-T-2-F0405-...
32
32.0
1 1/4" NPT
42
50.0
74.0
5.5
7.0
F04/F05
0.0
0.0
101.0
0.0
11.5
54.20
48.0
11.0
63
1.600
4052568275518
4809121 VZBE-11/2-T-63-T-...
4809121
VZBE-11/2-T-63-T-2-F0507-...
40
38.0
1 1/2" NPT
50
70.0
86.0
7.0
9.0
F05/F07
0.0
0.0
112.0
0.0
12.4
64.60
55.0
14.0
63
2.420
4052568275525
4809122 VZBE-2-T-63-T-2-F...
4809122
VZBE-2-T-63-T-2-F0507-V15...
50
50.0
2" NPT
50
70.0
102.5
7.0
9.0
F05/F07
0.0
0.0
130.0
0.0
13.6
72.50
67.0
14.0
63
3.520
4052568275532
4809123 VZBE-21/2-T-63-T-...
4809123
VZBE-21/2-T-63-T-2-F0710-...
65
63.0
2 1/2" NPT
70
102.0
129.0
9.0
11.0
F07/F10
0.0
0.0
162.0
0.0
16.3
92.00
85.0
17.0
63
5.050
4052568275549
4809124 VZBE-3-T-63-T-2-F...
4809124
VZBE-3-T-63-T-2-F0710-V15...
80
76.0
3" NPT
70
102.0
146.5
9.0
11.0
F07/F10
0.0
0.0
188.0
0.0
16.3
100.00
100.0
17.0
63
7.750
4052568275556
4809126 VZBE-4-T-63-T-2-F...
4809126
VZBE-4-T-63-T-2-F1012-V15...
100
96.0
4" NPT
102
125.0
186.4
11.0
13.0
F10/F12
0.0
0.0
224.0
0.0
20.5
130.00
130.0
22.0
63
15.800
4052568275563
4834288 VZBE-1/4-T-63-F-3...
4834288
VZBE-1/4-T-63-F-3L-F04-V1...
8
11.0
1/4" NPT
0
6.0
0.0
42.0
0.0
F04
37.3
22.5
75.7
0.0
9.0
38.20
26.0
9.0
63
0.724
4052568275693
4834289 VZBE-3/8-T-63-F-3...
4834289
VZBE-3/8-T-63-F-3L-F04-V1...
10
11.0
3/8" NPT
0
6.0
0.0
42.0
0.0
F04
37.3
22.5
75.7
0.0
9.0
38.20
26.0
9.0
63
0.624
4052568275709
4834290 VZBE-1/2-T-63-F-3...
4834290
VZBE-1/2-T-63-F-3L-F04-V1...
15
12.7
1/2" NPT
0
6.0
0.0
42.0
0.0
F04
37.3
22.5
75.7
0.0
9.0
38.20
26.0
9.0
63
0.624
4052568275716
4834291 VZBE-3/4-T-63-F-3...
4834291
VZBE-3/4-T-63-F-3L-F04-V1...
20
16.0
3/4" NPT
0
6.0
0.0
42.0
0.0
F04
44.7
28.0
86.6
0.0
9.0
45.20
33.0
9.0
63
1.024
4052568275723
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表