magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBLV (USA) - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QBLV
Powered by
CAD模型選擇
{festo/parts/q/qblv/qblv.prj},{NB=564737 QBLV-1/4-1/4-U},{TNR=564737},{TYP=QBLV-1/4-1/4-U},{D1=1/4 NPT},{NENN=2.000},{D2=1/4},{D5=13.000},{H1=28.800},{H2=10.000},{L1=35.900},{SW=19/32},{T1=16.800},{CNSMASSEXACT=0.0357},{VERS=0.000},{DN1=13.716},{DN2=6.350},{D6=0.750},{D7=10.000},{D10=12.500},{D14=18.200},{H3=17.400},{H4=13.000},{L5=14.300},{SNW=15.080},{Z=11.800},{GTIN=4052568366230}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564728 QBLV-10-32-UNF-5/3...
564728
QBLV-10-32-UNF-5/32-U
10/32 UNF-2A
1.500
5/32
10.500
18.200
3.600
26.400
5/16
14.900
0.0078
4052568366148
564731 QBLV-1/8-5/32-U
564731
QBLV-1/8-5/32-U
1/8 NPT
3.000
5/32
10.500
25.000
7.500
30.700
7/16
14.900
0.0238
4052568366179
564735 QBLV-1/4-5/32-U
564735
QBLV-1/4-5/32-U
1/4 NPT
3.200
5/32
10.500
28.800
10.000
34.600
19/32
14.900
0.0298
4052568366216
564729 QBLV-10-32-UNF-3/1...
564729
QBLV-10-32-UNF-3/16-U
10/32 UNF-2A
1.500
3/16
11.500
18.200
3.600
26.700
5/16
15.900
0.0077
4052568366155
564732 QBLV-1/8-3/16-U
564732
QBLV-1/8-3/16-U
1/8 NPT
3.000
3/16
11.500
25.000
7.500
31.500
7/16
15.900
0.0237
4052568366186
564736 QBLV-1/4-3/16-U
564736
QBLV-1/4-3/16-U
1/4 NPT
3.500
3/16
11.500
28.800
10.000
35.400
19/32
15.900
0.0297
4052568366223
564741 QBLV-3/8-3/16-U
564741
QBLV-3/8-3/16-U
3/8 NPT
3.500
3/16
11.500
33.700
12.100
39.100
3/4
15.900
0.0377
4052568366278
564730 QBLV-10-32-UNF-1/4...
564730
QBLV-10-32-UNF-1/4-U
10/32 UNF-2A
1.500
1/4
13.000
18.200
3.600
28.700
5/16
16.800
0.0087
4052568366162
564733 QBLV-1/8-1/4-U
564733
QBLV-1/8-1/4-U
1/8 NPT
3.000
1/4
13.000
25.000
8.200
31.500
7/16
16.800
0.0237
4052568366193
564737 QBLV-1/4-1/4-U
564737
QBLV-1/4-1/4-U
1/4 NPT
2.000
1/4
13.000
28.800
10.000
35.900
19/32
16.800
0.0357
4052568366230
564740 QBLV-3/8-1/4-U
564740
QBLV-3/8-1/4-U
3/8 NPT
4.500
1/4
13.000
33.700
12.100
39.600
3/4
16.800
0.0447
4052568366261
564734 QBLV-1/8-5/16-U
564734
QBLV-1/8-5/16-U
1/8 NPT
6.000
5/16
14.500
25.000
7.500
33.600
7/16
18.700
0.0347
4052568366209
564738 QBLV-1/4-5/16-U
564738
QBLV-1/4-5/16-U
1/4 NPT
3.000
5/16
14.500
28.800
10.000
37.500
19/32
18.700
0.0367
4052568366247
564742 QBLV-3/8-5/16-U
564742
QBLV-3/8-5/16-U
3/8 NPT
4.500
5/16
14.500
33.700
12.100
40.800
3/4
18.700
0.0597
4052568366285
564745 QBLV-1/2-5/16-U
564745
QBLV-1/2-5/16-U
1/2 NPT
6.000
5/16
14.500
39.400
14.700
46.300
15/16
18.700
0.0967
4052568366315
564739 QBLV-1/4-3/8-U
564739
QBLV-1/4-3/8-U
1/4 NPT
6.500
3/8
17.500
28.800
10.000
40.000
19/32
20.100
0.0592
4052568366254
564743 QBLV-3/8-3/8-U
564743
QBLV-3/8-3/8-U
3/8 NPT
4.500
3/8
17.500
33.700
12.100
41.900
3/4
20.100
0.0892
4052568366292
564746 QBLV-1/2-3/8-U
564746
QBLV-1/2-3/8-U
1/2 NPT
6.000
3/8
17.500
39.400
14.700
47.200
15/16
20.100
0.0992
4052568366322
564744 QBLV-3/8-1/2-U
564744
QBLV-3/8-1/2-U
3/8 NPT
7.000
1/2
20.800
33.700
12.100
45.200
3/4
22.700
0.0650
4052568366308
564747 QBLV-1/2-1/2-U
564747
QBLV-1/2-1/2-U
1/2 NPT
8.000
1/2
20.800
39.400
14.700
50.400
15/16
22.900
0.1090
4052568366339
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表