magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFC-T - T形接头
Festo
产品 (A - Z)
N
NPFC
Powered by
CAD模型選擇
{festo/parts/n/npfc/npfc_t.prj},{NB=8030248 NPFC-T-2G38-R38-FMF},{TNR=8030248},{TYP=NPFC-T-2G38-R38-FMF},{VERS=8},{D=0.0},{D1=11.000},{D2=11.0},{D4=15.000},{T=0},{TC=0.000},{T1=G3/8},{T1C=16.662},{T2=R3/8},{T2C=16.662},{A=0.0},{A1=10.5},{A2=11.5},{A3=0.000},{B=52.50},{E=37.25},{L=25.5},{P=20.5},{SW=16},{CNSMASSEXACT=0.0658},{VERS2=2},{GTIN=4052568063504}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D4
[mm]
T
螺纹
ⁿ/ₐ
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
E
[mm]
L
[mm]
P
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8030235 NPFC-T-3G18-F
8030235
NPFC-T-3G18-F
6.0
0.000
0.0
10.000
G1/8
0
0
7.0
0.0
0.0
0.000
39.00
26.00
19.5
13.0
12
0.0289
4052568063375
8030236 NPFC-T-3G14-F
8030236
NPFC-T-3G14-F
8.0
0.000
0.0
12.000
G1/4
0
0
8.0
0.0
0.0
0.000
49.00
32.75
24.5
16.5
13
0.0493
4052568063382
8030237 NPFC-T-3G38-F
8030237
NPFC-T-3G38-F
11.0
0.000
0.0
15.000
G3/8
0
0
10.0
0.0
0.0
0.000
54.00
37.25
27.0
20.5
16
0.0719
4052568063399
8030238 NPFC-T-3G12-F
8030238
NPFC-T-3G12-F
15.0
0.000
0.0
20.000
G1/2
0
0
11.0
0.0
0.0
0.000
64.00
44.75
32.0
25.5
20
0.1293
4052568063405
8030239 NPFC-T-3G34-F
8030239
NPFC-T-3G34-F
19.0
0.000
0.0
24.000
G3/4
0
0
16.5
0.0
0.0
0.000
73.00
52.50
36.5
32.0
27
0.2143
4052568063412
8030240 NPFC-T-3G1-F
8030240
NPFC-T-3G1-F
24.0
0.000
0.0
29.000
G1
0
0
19.0
0.0
0.0
0.000
90.00
64.50
45.0
39.0
30
0.3530
4052568063429
8030241 NPFC-T-R18-2G18-M...
8030241
NPFC-T-R18-2G18-MFF
0.0
6.000
5.5
10.000
0
G1/8
R1/8
0.0
7.4
8.0
4.000
39.00
24.00
17.5
13.0
12
0.0263
4052568063436
8030242 NPFC-T-R14-2G14-M...
8030242
NPFC-T-R14-2G14-MFF
0.0
8.000
8.0
12.000
0
G1/4
R1/4
0.0
9.5
11.0
5.000
49.00
31.25
23.0
16.5
13
0.0450
4052568063443
8030243 NPFC-T-R38-2G38-M...
8030243
NPFC-T-R38-2G38-MFF
0.0
11.000
11.0
15.000
0
G3/8
R3/8
0.0
10.5
11.5
5.650
54.00
35.75
25.5
20.5
16
0.0659
4052568063450
8030244 NPFC-T-R12-2G12-M...
8030244
NPFC-T-R12-2G12-MFF
0.0
15.000
15.0
20.000
0
G1/2
R1/2
0.0
13.0
14.0
6.800
64.00
41.75
29.0
25.5
20
0.1147
4052568063467
8030245 NPFC-T-3M5-FMF
8030245
NPFC-T-3M5-FMF
0.0
3.000
2.5
6.500
0
M5
M5
0.0
5.0
4.0
0.000
22.00
15.25
11.0
8.5
9
0.0109
4052568063474
8030246 NPFC-T-2G18-R18-F...
8030246
NPFC-T-2G18-R18-FMF
0.0
6.000
6.0
10.000
0
G1/8
R1/8
0.0
7.4
7.5
0.000
37.00
26.00
17.5
13.0
12
0.0260
4052568063481
8030247 NPFC-T-2G14-R14-F...
8030247
NPFC-T-2G14-R14-FMF
0.0
8.000
8.0
12.000
0
G1/4
R1/4
0.0
9.5
11.0
0.000
47.50
32.75
23.0
16.5
13
0.0444
4052568063498
8030248 NPFC-T-2G38-R38-F...
8030248
NPFC-T-2G38-R38-FMF
0.0
11.000
11.0
15.000
0
G3/8
R3/8
0.0
10.5
11.5
0.000
52.50
37.25
25.5
20.5
16
0.0658
4052568063504
8030249 NPFC-T-2G12-R12-F...
8030249
NPFC-T-2G12-R12-FMF
0.0
15.000
15.0
20.000
0
G1/2
R1/2
0.0
13.0
14.0
0.000
61.50
44.75
29.5
25.5
20
0.1142
4052568063511
8030250 NPFC-T-2G34-R34-F...
8030250
NPFC-T-2G34-R34-FMF
0.0
19.000
19.0
24.000
0
G3/4
R3/4
0.0
14.5
14.0
0.000
68.50
52.50
32.0
32.0
27
0.1860
4052568063528
8030251 NPFC-T-2G1-R1-FMF
8030251
NPFC-T-2G1-R1-FMF
0.0
24.000
24.0
29.000
0
G1
R1
0.0
16.5
16.0
0.000
84.00
64.50
39.0
39.0
30
0.2960
4052568063535
8030252 NPFC-T-3R14-M
8030252
NPFC-T-3R14-M
0.0
0.000
8.0
12.000
0
0.000
R1/4
0.0
0.0
11.0
48.00
29.80
23.0
0.0
13
0.0362
4052568063542
8030253 NPFC-T-3R38-M
8030253
NPFC-T-3R38-M
0.0
0.000
11.0
15.000
0
0.000
R3/8
0.0
0.0
11.5
51.50
34.10
25.5
0.0
16
0.0549
4052568063559
8030254 NPFC-T-3R12-M
8030254
NPFC-T-3R12-M
0.0
0.000
15.0
20.000
0
0.000
R1/2
0.0
0.0
14.0
59.00
40.30
29.5
0.0
20
0.0860
4052568063566
8030255 NPFC-T-G18-2R18-F...
8030255
NPFC-T-G18-2R18-FMM
0.0
6.000
5.5
10.000
0
G1/8
R1/8
0.0
7.4
7.5
35.00
24.50
19.5
13.0
12
0.0231
4052568063573
8030256 NPFC-T-G14-2R14-F...
8030256
NPFC-T-G14-2R14-FMM
0.0
8.000
8.0
12.000
0
G1/4
R1/4
0.0
11.0
11.0
46.00
31.00
24.5
16.5
13
0.0403
4052568063580
8030257 NPFC-T-G38-2R38-F...
8030257
NPFC-T-G38-2R38-FMM
0.0
11.000
11.0
15.000
0
G3/8
R3/8
0.0
11.5
11.5
51.50
35.50
27.0
20.5
16
0.0608
4052568063597
8030258 NPFC-T-G12-2R12-F...
8030258
NPFC-T-G12-2R12-FMM
0.0
15.000
15.0
20.000
0
G1/2
R1/2
0.0
14.0
14.0
59.00
42.80
32.0
25.5
20
0.1007
4052568063603
8030259 NPFC-T-2R18-G18-M...
8030259
NPFC-T-2R18-G18-MMF
0.0
6.000
5.5
10.000
0
G1/8
R1/8
0.0
7.4
7.5
37.00
24.00
19.5
13.0
12
0.0232
4052568063610
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表