magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSNU-F1A - 标准气缸, 模块化系统
Festo
产品 (A - Z)
D
DSNU
Powered by
CAD模型選擇
{festo/parts/d/dsnu/dsnu_f1a_asmtab.prj},{NB=8149445 DSNU-16-10-P-A-F1A---(0)},{TNR=8149445},{TYP=DSNU-16},{KDM=16},{HUB=10},{HUBST=0.000},{HUBMAX=200},{DA=P},{DA1='P','PPV','PPS'},{PE=A},{BEWN=F1A},{ZD=-},{KA=-},{K2A=0},{K6=0},{K3=-},{K3A='-'},{K5=-},{K8=0},{A1=20},{A2=100},{A3=4},{AM=16},{BE=M16x1,5},{B7=0},{CD=6},{D=20},{D1=16},{D2=6},{D3=17.3},{D5=17.5},{D6=0},{D7=0},{E=18},{EE=M5},{EW=12},{H1=0},{KK1=M6},{KK2=-},{K1=-},{KV=24},{KW=8},{KV2=0},{KW2=0},{L=9.0},{LK=7.70},{L3=6.0},{L4=17.1},{L5=15},{L6=38},{L7=21},{L8=9.65},{L9=22.0},{SW=5},{T=0},{X=0},{L13A=100.0},{NUTZR=M16x1.5},{NUTR3=M16x1.5},{NUTKS=-},{TNRCRMUTTER=-},{PPATH=assemblies/dsnu_f1a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
PE
位置检测
ⁿ/ₐ
BEWN
特殊材料特性
ⁿ/ₐ
A1
[mm]
A2
[mm]
A3
[mm]
AM
[mm]
BE
螺纹
ⁿ/ₐ
B7
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
EW
[mm]
H1
[mm]
KK
螺纹
ⁿ/ₐ
K1
螺纹
ⁿ/ₐ
KV
[mm]
KW
[mm]
KV2
[mm]
KW2
[mm]
L
[mm]
LK
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L12
[mm]
L13
[mm]
SW
[mm]
T
[mm]
WH
[mm]
X
[mm]
XC
[mm]
CNSMASSEXACT
重量
[kg]
8150747 DSNU-8-10-P-A-F1A
8150747
DSNU-8
8
A
F1A
15
50
4
12
M12x1,25
0
4
16
12
4
9.3
10.5
0
0
14
M5
8
0
M4
-
19
6
0
0
6.0
7.60
83.800
55.600
6.0
12.2
10
28
16
9.55
16.0
53.650
98
0
0
16.000
0
73.800
0.0370
8149443 DSNU-10-10-P-A-F1...
8149443
DSNU-10
10
A
F1A
15
50
4
12
M12x1,25
0
4
16
12
4
11.3
12.5
0
0
14
M5
8
0
M4
-
19
6
0
0
6.0
7.10
83.500
55.300
6.0
12.2
10
28
16
9.55
16.0
52.850
98
0
0
16.000
0
73.500
0.0400
8149444 DSNU-12-10-P-A-F1...
8149444
DSNU-12
12
A
F1A
20
100
4
16
M16x1,5
0
6
20
16
6
13.3
14.5
0
0
18
M5
12
0
M6
-
24
8
0
0
9.0
7.70
98.900
59.800
6.0
17.1
15
38
21
9.65
23.0
57.850
114
5
0
22.000
0
84.900
0.0790
8149445 DSNU-16-10-P-A-F1...
8149445
DSNU-16
16
A
F1A
20
100
4
16
M16x1,5
0
6
20
16
6
17.3
17.5
0
0
18
M5
12
0
M6
-
24
8
0
0
9.0
7.70
104.700
65.600
6.0
17.1
15
38
21
9.65
22.0
63.650
120
5
0
22.000
0
91.700
0.0945
8149446 DSNU-20-10-P-A-F1...
8149446
DSNU-20
20
A
F1A
25
110
8
20
M22x1,5
0
8
30
22
8
21.3
21.7
0
0
26
G1/8
16
0
M8
M4
32
11
0
0
12.3
14.50
121.000
77.200
8.2
19.8
18
44
24
15.75
29.0
75.950
136
7
12
24.000
2
104.300
0.1940
8149447 DSNU-25-10-P-A-F1...
8149447
DSNU-25
25
A
F1A
35
150
8
22
M22x1,5
0
8
30
22
10
26.5
26.7
0
0
27
G1/8
16
0
M10x1.25
M6
32
11
0
0
12.0
14.00
128.900
79.100
8.2
21.8
20
50
28
15.75
27.5
77.350
146
9
12
28.000
3
113.400
0.2490
8149448 DSNU-32-10-P-A-F1...
8149448
DSNU-32
32
A
F1A
35
500
8
22
M30x1,5
3
10
41
30
12
33.6
34.0
42
30
38
G1/8
16
6
M10x1.25
M6
0
8
16
5
13.0
14.95
139.500
79.400
9.0
26.1
24
56
30
18.95
25.0
75.400
158
10
12
34.000
3
127.500
0.3860
8149449 DSNU-40-10-P-A-F1...
8149449
DSNU-40
40
A
F1A
35
500
8
24
M38x1,5
4
12
49
38
16
41.6
42.0
50
38
45
G1/4
18
7
M12x1.25
M8
0
10
18
6
15.0
17.95
163.600
94.500
12.0
30.1
27
63
33
24.95
29.0
87.500
183
13
12
39.000
3
149.600
0.6850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表