目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EDKOS - Tapered nipples, straight, for fittings with 24° taper
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/edkos.prj},{NB=EDKOS-16S DN12 728.3935.416},{TYPE=EDKOS-16S DN12},{MATNR=728.3935.416},{SERIE=S},{D1=16},{D2=13.0},{D3=9.5},{D4=17.7},{M=24x1.5},{L1=53.5},{L2=21.5},{SW1=30},{KG=88},{X=5},{Y=0.450},{F=0.030},{NDM=24},{P=1.5},{D31=11.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
M
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EDKOS-08S DN06 728.3935.1...
EDKOS-08S DN06
728.3935.108
S
8
6.5
4.0
7.7
16x1.5
47.5
20.5
19
34
EDKOS-10S DN06 728.3935.1...
EDKOS-10S DN06
728.3935.110
S
10
6.5
4.0
9.7
18x1.5
48.0
21.0
22
45
EDKOS-10S DN08 728.3935.2...
EDKOS-10S DN08
728.3935.210
S
10
8.0
5.0
9.7
18x1.5
48.0
21.0
22
47
EDKOS-12S DN08 728.3935.2...
EDKOS-12S DN08
728.3935.212
S
12
8.0
5.0
11.7
20x1.5
48.0
21.0
24
54
EDKOS-12S DN10 728.3935.3...
EDKOS-12S DN10
728.3935.312
S
12
9.5
7.0
11.7
20x1.5
51.5
21.5
24
61
EDKOS-14S DN10 728.3935.3...
EDKOS-14S DN10
728.3935.314
S
14
9.5
7.0
13.5
22x1.5
51.5
21.5
27
69
EDKOS-16S DN12 728.3935.4...
EDKOS-16S DN12
728.3935.416
S
16
13.0
9.5
17.7
24x1.5
53.5
21.5
30
88
EDKOS-20S DN12 728.3935.4...
EDKOS-20S DN12
728.3935.420
S
20
13.0
9.5
19.7
30x2.0
57.5
25.5
36
138
EDKOS-20S DN16 728.3935.5...
EDKOS-20S DN16
728.3935.520
S
20
16.0
12.0
19.7
30x2.0
59.5
25.5
36
146
EDKOS-20S DN19 728.3935.6...
EDKOS-20S DN19
728.3935.620
S
20
19.0
15.0
19.7
30x2.0
64.5
25.5
36
153
EDKOS-20S DN25 728.3935.7...
EDKOS-20S DN25
728.3935.720
S
20
25.5
21.0
19.7
30x2.0
78.5
30.5
36
219
EDKOS-25S DN19 728.3935.6...
EDKOS-25S DN19
728.3935.625
S
25
19.0
15.0
24.7
36x2.0
64.5
25.5
41
182
EDKOS-30S DN25 728.3935.7...
EDKOS-30S DN25
728.3935.730
S
30
25.5
21.0
29.7
42x2.0
74.5
26.5
50
325
EDKOS-38S DN31 728.3935.8...
EDKOS-38S DN31
728.3935.838
S
38
32.0
27.0
37.7
52x2.0
82.5
27.0
60
420
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表