目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
CIS - Straight guide pillar ~ DIN 9825 / ISO 9182-2
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/cis.prj},{NB=CIS32250},{CODE=CIS32250},{D1=32},{L=250},{L6=4},{R=3},{WEIGHT=1.58},{MAT=1.7131 61÷63 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
CIS1590
CIS1590
15
90
0.13
1.7131 61÷63 HRC
CIS15100
CIS15100
15
100
0.14
1.7131 61÷63 HRC
CIS15112
CIS15112
15
112
0.16
1.7131 61÷63 HRC
CIS15125
CIS15125
15
125
0.17
1.7131 61÷63 HRC
CIS15140
CIS15140
15
140
0.20
1.7131 61÷63 HRC
CIS15160
CIS15160
15
160
0.22
1.7131 61÷63 HRC
CIS15180
CIS15180
15
180
0.25
1.7131 61÷63 HRC
CIS15200
CIS15200
15
200
0.28
1.7131 61÷63 HRC
CIS15224
CIS15224
15
224
0.31
1.7131 61÷63 HRC
CIS15250
CIS15250
15
250
0.35
1.7131 61÷63 HRC
CIS1690
CIS1690
16
90
0.14
1.7131 61÷63 HRC
CIS16100
CIS16100
16
100
0.16
1.7131 61÷63 HRC
CIS16112
CIS16112
16
112
0.18
1.7131 61÷63 HRC
CIS16125
CIS16125
16
125
0.20
1.7131 61÷63 HRC
CIS16140
CIS16140
16
140
0.22
1.7131 61÷63 HRC
CIS16160
CIS16160
16
160
0.25
1.7131 61÷63 HRC
CIS16180
CIS16180
16
180
0.29
1.7131 61÷63 HRC
CIS16200
CIS16200
16
200
0.32
1.7131 61÷63 HRC
CIS16224
CIS16224
16
224
0.36
1.7131 61÷63 HRC
CIS16250
CIS16250
16
250
0.40
1.7131 61÷63 HRC
CIS18120
CIS18120
18
120
0.27
1.7131 61÷63 HRC
CIS18130
CIS18130
18
130
0.29
1.7131 61÷63 HRC
CIS18140
CIS18140
18
140
0.31
1.7131 61÷63 HRC
CIS18150
CIS18150
18
150
0.33
1.7131 61÷63 HRC
CIS18160
CIS18160
18
160
0.36
1.7131 61÷63 HRC
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表