目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
CES - Simple protection cables entry
nVent HOFFMAN
Cable Management
Cable glands
Powered by
CAD模型選擇
{eldon/06_cable_management/01_cable_glands/ces.prj},{NB=CES20(0)},{ITEM=CES20},{DETAIL=0},{INFO=Info PDF},{DES=Simple protection gland M20},{MAT=TPE},{H=11},{H1=4},{H2=6.75},{M=M20},{DI=27.5},{CD=6-13},{MASS=0.20},{EAN=8713574187382},{TARIFFN=-},{MI=URL},{D1=27.300},{D2=24.000},{W=18.733},{R=8.150},{R1=2.650},{H3=3.793},{H4=7.950},{R2=4.000},{W1=2.000},{W2=0.500},{H5=2.455},{W3=6.997},{R3=8.000},{W4=6.453},{H6=8.030},{D3=19.191}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
M
Metric
ⁿ/ₐ
DI
Diameter
[mm]
CD
Cable diameter
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
CES16
CES16
Simple protection gland M...
TPE
11
4
6.75
M16
23.5
5-10
0.15
8713574187375
CES20
CES20
Simple protection gland M...
TPE
11
4
6.75
M20
27.5
6-13
0.20
8713574187382
CES25
CES25
Simple protection gland M...
TPE
11
4
6.75
M25
32.5
8-17
0.25
8713574187399
CES32
CES32
Simple protection gland M...
TPE
11
4
6.75
M32
39.5
12-24
0.20
8713574187405
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表