您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
92 - Mechanical switch (accessories)
Eaton eCAD
Electric engineering, automation, process control engineering
Sensor technology, safety-related sensor technology
Mechanical switch (sensor technology)
Powered by
CAD模型選擇
{eaton_ecad/27/27/06/92.prj},{NB=167681},{MANUID=167681},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{WEIGHT=5},{LENGTH=24.0},{WIDTH=32.0},{DEPTH=32},{AAO676=167681},{AAO736=167681},{DESCSHORT=Dust protection cap},{DESCLONG=IEC EN 60947-5-1, IP66_x, approval of employers' liability insurance Association GS-ET-15, device for world markets, accessories for safety position switches for protection of personnel with separated actuator for protective shrouds, necessary actuation, and positive-opening contacts},{MANUTYPEDESC=LS-XSK-ZB},{PREVIEW=../../../_pool_/06/54/1310pic-287_580x580.png},{INTNO=04015081642243},{BUYER_PID=167681},{MANUNAME=Eaton},{DELTIME=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
AAO263
Country of customs tariff number
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
266137
266137
Mounting adapter, RMQ-Tit...
Fixing adapter for RMQ-Ti...
M22-LS
04015082661373
266137
Eaton
0
Master2016
M22-LS
04015082661373
Mounting adapter, RMQ-Tit...
Eaton
85389099
Germany
1
1
10
10
85389099
DE
6
27.0
37.0
30
290179
290179
Twin break contact for LS...
Accessories, modular syst...
LS-XTW
04015082901790
290179
Eaton
0
Master2016
LS-XTW
04015082901790
Twin break contact for LS...
Eaton
85389099
Germany
1
1
1
1
85389099
DE
14
10.0
10.0
80
106837
106837
Dust protection cap
IEC EN 60947-5-1, IP65_x,...
LS-XSK-ZBZ
04015081065974
106837
Eaton
0
Master2016
LS-XSK-ZBZ
04015081065974
Dust protection cap
Eaton
85389099
Germany
1
1
10
10
85389099
DE
8
25.0
38.5
38
167681
167681
Dust protection cap
IEC EN 60947-5-1, IP66_x,...
LS-XSK-ZB
04015081642243
167681
Eaton
0
Master2016
LS-XSK-ZB
04015081642243
Dust protection cap
Eaton
85389099
Germany
1
1
1
1
85389099
DE
5
24.0
32.0
32
106836
106836
Cover
IEC EN 60947-5-1, IP65_x,...
LS-XSD-ZBZ
04015081065967
106836
Eaton
0
Master2016
LS-XSD-ZBZ
04015081065967
Cover
Eaton
85389099
Germany
1
1
10
10
85389099
DE
8
150.0
55.0
15
280980
280980
Cover, plastic, yellow
Accessories, modular syst...
LS-XSD-Y
04015082809805
280980
Eaton
0
Master2016
LS-XSD-Y
04015082809805
Cover, plastic, yellow
Eaton
85389099
Germany
1
1
1
1
85389099
DE
8
10.0
30.0
65
280909
280909
Cover, plastic, black
Accessories, modular syst...
LS-XSD-S
04015082809096
280909
Eaton
0
Master2016
LS-XSD-S
04015082809096
Cover, plastic, black
Eaton
85389099
Germany
1
1
1
1
85389099
DE
8
10.0
30.0
65
114026
114026
Adapter plate, additional...
Accessories, modular syst...
LS-XAP
04015081134489
114026
Eaton
0
Master2016
LS-XAP
04015081134489
Adapter plate, additional...
Eaton
85389099
Germany
1
1
25
25
85389099
DE
3
4.2
30.5
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表