目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-222 - Hinge Pr01 180° detent, for nested door, stainless steel AISI 440B
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_222_asmtab.prj},{NB=250-9103.00-00000(0)},{BESTNR=250-9103.00-00000},{W=0},{MA=anschraubbar},{AF=mit Rastfunktion},{ST=eingepresst},{MS=Stahl gehärtet},{B=36},{H=39},{INFO=Product page DIRAK.com},{PPATH=../scharniere/einbausituation_a/assemblies/7_222_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
MA
Installation type
ⁿ/ₐ
AF
Performance
ⁿ/ₐ
ST
Pin
ⁿ/ₐ
MS
Material Pin
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
250-9103.00-00000
250-9103.00-00000
screw-on
with Detend function
pressed in
steel hardened
36
39
250-9104.00-00000
250-9104.00-00000
screw-on
without detent function
pressed in
steel hardened
36
39
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表