Nederlands
svenska
English
Series C6
Danly
Rectangular Die Sets
Ball Bearing
Series C6
Powered by
CAD模型選擇
{danly/rechteckige_lagergestelle/kugelfuehrung/serie_c6/serie_c6_asm-tbl.prj},{NB=4040-C6-55-200(1-1-1-1-1)},{BESTNR=4040-C6-55},{A=400},{B=328},{B1=400},{C1=50},{C2=50},{D=32},{E=310},{P=45},{AJOJ=1},{INFO=< -- INFO L},{AUSKX1=1, 'D63209820', 2, 'D63207820', 3, 'D63210820', 4, 'D63211820', 5, 'D63212820', 6, 'D63213820'},{AUSKX2=1, 'D63203810', 2, 'D63204810'},{AUSBD=1, 'D63205850', 2, 'D63206850', 3, 'D63208850'},{AUSBE=1, 'D63209860', 2, 'D63208860', 3, 'D63211860', 4, 'D63213860', 5, 'D63215860', 6, 'D63217860'},{LX1A=200, 140, 150, 160, 170, 180, 190, 220, 240, 260, 280, 320},{LX1A2=200, 140, 150, 160, 170, 180, 190, 220, 240, 260, 280, 320},{LX1B=140, 150, 160, 170, 180, 190, 200, 210, 230, 250, 270, 310},{L=200},{VERSB=1},{AUSB=1},{AUSK=1},{VERSK=1},{TF=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
C1
±2
[mm]
C2
±2
[mm]
D
[mm]
E
[mm]
P
[mm]
2516-C6-33
2516-C6-33
250
97
160
32
32
25
170
40
2516-C6-34
2516-C6-34
250
97
160
32
40
25
170
40
2516-C6-43
2516-C6-43
250
97
160
40
32
25
170
40
2516-C6-44
2516-C6-44
250
97
160
40
40
25
170
40
2520-C6-33
2520-C6-33
250
137
200
32
32
25
170
40
2520-C6-34
2520-C6-34
250
137
200
32
40
25
170
40
2520-C6-43
2520-C6-43
250
137
200
40
32
25
170
40
2520-C6-44
2520-C6-44
250
137
200
40
40
25
170
40
2525-C6-33
2525-C6-33
250
187
250
32
32
25
170
40
2525-C6-34
2525-C6-34
250
187
250
32
40
25
170
40
2525-C6-43
2525-C6-43
250
187
250
40
32
25
170
40
2525-C6-44
2525-C6-44
250
187
250
40
40
25
170
40
3116-C6-44
3116-C6-44
315
88
160
40
40
32
225
45
3116-C6-45
3116-C6-45
315
88
160
40
50
32
225
45
3116-C6-54
3116-C6-54
315
88
160
50
40
32
225
45
3116-C6-55
3116-C6-55
315
88
160
50
50
32
225
45
3120-C6-44
3120-C6-44
315
128
200
40
40
32
225
45
3120-C6-45
3120-C6-45
315
128
200
40
50
32
225
45
3120-C6-54
3120-C6-54
315
128
200
50
40
32
225
45
3120-C6-55
3120-C6-55
315
128
200
50
50
32
225
45
3125-C6-44
3125-C6-44
315
178
250
40
40
32
225
45
3125-C6-45
3125-C6-45
315
178
250
40
50
32
225
45
3125-C6-54
3125-C6-54
315
178
250
50
40
32
225
45
3125-C6-55
3125-C6-55
315
178
250
50
50
32
225
45
3131-C6-44
3131-C6-44
315
243
315
40
40
32
225
45
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表