Nederlands
svenska
English
Series C3
Danly
Rectangular Die Sets
solid Guiding
Series C3
Powered by
CAD模型選擇
{danly/rechteckige_lagergestelle/gleitfuehrung/serie_c3/serie_c3.prj},{NB=4040-C3-55-220(1-1-2-1)-3-1-1},{A=256},{B=400},{A1=400},{B2=256},{C1=50},{C2=50},{C3=32},{D1=30},{D2=32},{D12=45},{E1=310},{E2=310},{P=45},{BESTNR1=4040-C3-55},{BESTNR2=4040-C3-55-S},{INFO=< -- INFO L},{VERSX1=2, 'langer',1, 'kurzer', 3, 'besonders langer'},{VERSX2=1, 'kurzer', 2, 'langer', 3, 'besonders langer', 4, 'besonders kurzer'},{VERSX2Z=1, 'kurzer', 2, 'langer', 3, 'besonders langer', 4, 'besonders kurzer'},{VERSXKOLJA=1, 'kurzer', 2, 'langer', 3, 'besonders langer', 4, 'besonders kurzer'},{VERSXX2=1, '-'},{LX1=220, 130, 140, 150, 160, 170, 180, 190, 200, 240, 260, 280, 320},{L=220},{AUS=1},{MAT=1},{VERS1=2},{VERS2=1},{ANZAHL=3},{MF=1},{TF=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR1
Part No. without Stripper Plate
ⁿ/ₐ
BESTNR2
Part No. with Stripper Plate
ⁿ/ₐ
A
[mm]
B
[mm]
A1
[mm]
B2
[mm]
C1
±2
[mm]
C2
±2
[mm]
C3
±2
[mm]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
P
[mm]
2516-C3-33
2516-C3-33
2516-C3-33-S
123
160
250
33
32
32
25
24
25
170
80
40
2516-C3-34
2516-C3-34
2516-C3-34-S
123
160
250
33
32
40
25
24
25
170
80
40
2516-C3-43
2516-C3-43
2516-C3-43-S
123
160
250
33
40
32
25
24
25
170
80
40
2516-C3-44
2516-C3-44
2516-C3-44-S
123
160
250
33
40
40
25
24
25
170
80
40
2520-C3-33
2520-C3-33
2520-C3-33-S
123
200
250
73
32
32
25
24
25
170
120
40
2520-C3-34
2520-C3-34
2520-C3-34-S
123
200
250
73
32
40
25
24
25
170
120
40
2520-C3-43
2520-C3-43
2520-C3-43-S
123
200
250
73
40
32
25
24
25
170
120
40
2520-C3-44
2520-C3-44
2520-C3-44-S
123
200
250
73
40
40
25
24
25
170
120
40
2525-C3-33
2525-C3-33
2525-C3-33-S
123
250
250
123
32
32
25
24
25
170
170
40
2525-C3-34
2525-C3-34
2525-C3-34-S
123
250
250
123
32
40
25
24
25
170
170
40
2525-C3-43
2525-C3-43
2525-C3-43-S
123
250
250
123
40
32
25
24
25
170
170
40
2525-C3-44
2525-C3-44
2525-C3-44-S
123
250
250
123
40
40
25
24
25
170
170
40
3116-C3-44
3116-C3-44
3116-C3-44-S
171
160
315
16
40
40
32
30
32
225
70
45
3116-C3-45
3116-C3-45
3116-C3-45-S
171
160
315
16
40
50
32
30
32
225
70
45
3116-C3-54
3116-C3-54
3116-C3-54-S
171
160
315
16
50
40
32
30
32
225
70
45
3116-C3-55
3116-C3-55
3116-C3-55-S
171
160
315
16
50
50
32
30
32
225
70
45
3120-C3-44
3120-C3-44
3120-C3-44-S
171
200
315
56
40
40
32
30
32
225
110
45
3120-C3-45
3120-C3-45
3120-C3-45-S
171
200
315
56
40
50
32
30
32
225
110
45
3120-C3-54
3120-C3-54
3120-C3-54-S
171
200
315
56
50
40
32
30
32
225
110
45
3120-C3-55
3120-C3-55
3120-C3-55-S
171
200
315
56
50
50
32
30
32
225
110
45
3125-C3-44
3125-C3-44
3125-C3-44-S
171
250
315
106
40
40
32
30
32
225
160
45
3125-C3-45
3125-C3-45
3125-C3-45-S
171
250
315
106
40
50
32
30
32
225
160
45
3125-C3-54
3125-C3-54
3125-C3-54-S
171
250
315
106
50
40
32
30
32
225
160
45
3125-C3-55
3125-C3-55
3125-C3-55-S
171
250
315
106
50
50
32
30
32
225
160
45
3131-C3-44
3131-C3-44
3131-C3-44-S
171
315
315
171
40
40
32
30
32
225
225
45
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表