目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Foot (MS3) - Zinc coated steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO6432 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso6432_accessories/foot_ms3_zinc.prj},{NB=Foot (MS3) APM0810S(00S)},{CODEX=APM0810S},{MAT=Zinc coated steel},{SUPPC=00},{PCG=S},{DI=8-10},{A=25},{B=12.0},{C=3},{D=4.5},{E=11},{F=16},{G=35},{H=16},{R1=10},{R2=1.5},{ACCMAT=Zinc}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ømm
ⁿ/ₐ
A
[mm]
B
ØB
[mm]
C
[mm]
D
ØD
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
R1
[mm]
R2
[mm]
Foot (MS3) APM0810S(00S)
APM0810S00S
Zinc coated steel
8-10
25
12.0
3
4.5
11
16
35
16
10
1.5
Foot (MS3) APM1216S(00S)
APM1216S00S
Zinc coated steel
12-16
32
16.1
4
5.5
14
20
42
20
13
2.0
Foot (MS3) APM2025S(00S)
APM2025S00S
Zinc coated steel
20-25
40
22.1
5
6.6
17
25
54
25
20
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表