MT28 - Union Elbow
C Matic
Category Fittings
Push-in Fittings
MT Line - Push-in Fittings for Air Brake Systems
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mt_line_push_in_fittings_for_air_brake_systems/mt28_union20elbow.prj},{NB=T0185050},{NAME=T0185050},{CODE=T0185050},{TYPE=MT28 10 10},{MAT=Brass},{TUBOOD=10},{TUBOID=8},{D2=18,5},{L1=29,3},{CH2=13},{G=48,4},{WT=-50 ÷ 100},{WP=0 ÷ 16},{CONF1=},{CONF2=},{AF=Vehicles applications},{NBCUSTOM=T0185050},{NNCUSTOM=MT28},{NTCUSTOM=Union elbow},{LINACUSTOM=T0185050},{STEPFILE=T0185050},{PNGFILE=MT28},{DWGFILE=MT28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
[Brass]
TUBOOD
ØeTube
[mm]
TUBOID
Øi Tubo
[mm]
D2
[mm]
L1
[mm]
CH2
[mm]
G
[g]
WT
Working Temperature
[°C]
WP
Working Pressure (max)
[bar]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
T0183030
T0183030
MT28 06 06
Brass
6
4
14,5
25
9
28,7
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0184040
T0184040
MT28 08 08
Brass
8
6
16,5
26
11
35,7
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0185050
T0185050
MT28 10 10
Brass
10
8
18,5
29,3
13
48,4
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0186060
T0186060
MT28 12 12
Brass
12
9
21
31
15
66,2
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0188080
T0188080
MT28 15 15
Brass
15
12
27
37
19
-
-50 ÷ 100
0 ÷ 16
Vehicles applications
T0189090
T0189090
MT28 16 16
Brass
16
12
27
37,5
19
-
-50 ÷ 100
0 ÷ 16
Vehicles applications
T018E0E0
T018E0E0
MT28 18 18
Brass
18
14
29
39
21
-
-50 ÷ 100
0 ÷ 16
Vehicles applications
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表