目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
AE 系列 - 氣壓缸/迷你氣缸
長拓流體科技
氣壓缸
ISO氣缸
AE-迷你氣缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/iso_cylinders/ae_iso/ae_iso_asmtab.prj},{NB=AEM16X10(0)},{SERIES=AE},{CUSHION=M},{TYPE=},{BORE=16},{STROKE=10},{POS=0},{MOUNTING=},{MOUNTING2=},{RS=},{SQ=},{AM=16},{C=6},{CD=6},{D=19.8},{EW=12},{F=17},{G31=6.000},{WAA=9.000},{WBB=6.600},{H=38},{K1=0.000},{KKM=6.000},{KV=22},{N1=11.5},{N31=11.500},{NA=18},{ND=16},{RR=13.0},{U=9},{WH=22},{XC=82},{PPATH=assemblies/ae_iso_acmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
系列
ⁿ/ₐ
BORE
缸徑
[mm]
AM
[mm]
BE
ⁿ/ₐ
C
[mm]
CD
[mm]
D
[mm]
EE
ⁿ/ₐ
EW
[mm]
F
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
WA
[mm]
WA1
[mm]
WB
[mm]
H
[mm]
K
[mm]
KK
ⁿ/ₐ
KV
[mm]
KW
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
NA
[mm]
ND
[mm]
RR
[mm]
S
[mm]
SW
[mm]
U
[mm]
WH
[mm]
XC
[mm]
Z
[mm]
ZZ
[mm]
AEM12X10
AE
12
16
M16X1.5
6
6
19.8
M5X0.8
12
17
6.0
6.0
-
-
-
38
-
M6X1.0
22
6
11.5
11.5
-
18
16
14.0
50.0
10
8
22
75
91.0
105.0
AEM16X10
AE
16
16
M16X1.5
6
6
19.8
M5X0.8
12
17
6.0
6.0
6
9
9
6.6
38
-
M6X1.0
22
6
11.5
11.5
11.5
18
16
13.0
56.0
10
9
22
82
98.0
111.0
AEM20X10
AE
20
20
M22X1.5
8
8
27.9
G1/8
16
20
8.5
8.5
8.5
13.2
13.2
8
44
6
M8X1.25
32
10
16.5
16.5
16.5
24
22
17.0
68.0
14
12
24
95
115.0
132.0
AEM25X10
AE
25
22
M22X1.5
10
8
33.4
G1/8
16
22
8.0
11.0
8
12.5
16
10.25
50
6
M10X1.25
32
10
16.5
20.0
15.5
30
22
15.5
69.5
17
12
28
104
126.0
141.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表