目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5253 - Male / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5253.prj},{NB=bene_inox_452533-2515},{REF=452533-2515},{FORME=Gaz},{DN=25-15},{F1=1\"},{F2=1/2\"},{L=27},{S=35},{POIDS=0.09},{A=19.000},{D=33.400},{DG=33.249},{DF2=20.955},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Référence
ⁿ/ₐ
FORME
[mm]
DN
[mm]
F1
Pouces
[mm]
F2
Pouces
[mm]
L
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 452533-108
452533-108
Gaz
10-8
3/8"
1/4"
17
18
0.01
Béné Inox 452533-158
452533-158
Gaz
15-8
1/2"
1/4"
21
26
0.03
Béné Inox 452533-1510
452533-1510
Gaz
15-10
1/2"
3/8"
21
26
0.03
Béné Inox 452533-208
452533-208
Gaz
20-8
3/4"
1/4"
24
30
0.05
Béné Inox 452533-2010
452533-2010
Gaz
20-10
3/4"
3/8"
24
30
0.05
Béné Inox 452533-2015
452533-2015
Gaz
20-15
3/4"
1/2"
24
30
0.04
Béné Inox 452533-2515
452533-2515
Gaz
25-15
1"
1/2"
27
35
0.09
Béné Inox 452533-2520
452533-2520
Gaz
25-20
1"
3/4"
27
35
0.07
Béné Inox 452533-3215
452533-3215
Gaz
32-15
1"1/4
1/2"
30
45
0.2
Béné Inox 452533-3220
452533-3220
Gaz
32-20
1"1/4
3/4"
30
45
0.2
Béné Inox 452533-3225
452533-3225
Gaz
32-25
1"1/4
1"
30
45
0.2
Béné Inox 452533-4025
452533-4025
Gaz
40-25
1"1/2
1"
38
52
0.25
Béné Inox 452533-4032
452533-4032
Gaz
40-32
1"1/2
1"1/4
38
52
0.25
Béné Inox 452533-5032
452533-5032
Gaz
50-32
2"
1"1/4
36
63
0.34
Béné Inox 452533-5040
452533-5040
Gaz
50-40
2"
1"1/2
36
63
0.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表