目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5250 - Reduced threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5250.prj},{NB=bene_inox_452504-2520},{REF=452504-2520},{FORM=Gaz},{MAT=Inox 316},{DN=25-20},{F1=1\"},{F2=3/4\"},{D1=40},{D2=33},{L1=34.5},{L2=35.5},{L11=37.000},{L22=30.000},{POIDS=0.22},{DN1=25.000},{DGAZ1=33.249},{DGAZ2=26.441},{DXGAZ2=24.120},{DXGAZ1=30.290},{DN2=20.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F1
[Pouces]
F2
[Pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 452504-86
452504-86
Gaz
Inox 316
8-6
1/4"
1/8"
19
15
18.5
18.8
0.04
Béné Inox 452504-106
452504-106
Gaz
Inox 316
10-6
3/8"
1/8"
22
15
19.5
20.5
0.04
Béné Inox 452504-108
452504-108
Gaz
Inox 316
10-8
3/8"
1/4"
22
19
20.5
22.5
0.06
Béné Inox 452504-156
452504-156
Gaz
Inox 316
15-6
1/2"
1/8"
27
15
23.5
23.5
0.08
Béné Inox 452504-158
452504-158
Gaz
Inox 316
15-8
1/2"
1/4"
27
19
24.5
24.5
0.08
Béné Inox 452504-1510
452504-1510
Gaz
Inox 316
15-10
1/2"
3/8"
27
22
26.5
25.5
0.09
Béné Inox 452504-208
452504-208
Gaz
Inox 316
20-8
3/4"
1/4"
33
19
26.5
27.5
0.11
Béné Inox 452504-2010
452504-2010
Gaz
Inox 316
20-10
3/4"
3/8"
33
22
28.5
28.5
0.12
Béné Inox 452504-2015
452504-2015
Gaz
Inox 316
20-15
3/4"
1/2"
33
27
29.5
30.5
0.13
Béné Inox 452504-258
452504-258
Gaz
Inox 316
25-8
1"
1/4"
40
19
27.5
30.5
0.18
Béné Inox 452504-2510
452504-2510
Gaz
Inox 316
25-10
1"
3/8"
40
22
30.5
32.0
0.19
Béné Inox 452504-2515
452504-2515
Gaz
Inox 316
25-15
1"
1/2"
40
27
32.5
33.5
0.20
Béné Inox 452504-2520
452504-2520
Gaz
Inox 316
25-20
1"
3/4"
40
33
34.5
35.5
0.22
Béné Inox 452504-3210
452504-3210
Gaz
Inox 316
32-10
1"1/4
3/8"
49
22
34.0
36.5
0.26
Béné Inox 452504-3215
452504-3215
Gaz
Inox 316
32-15
1"1/4
1/2"
49
27
36.0
38.5
0.28
Béné Inox 452504-3220
452504-3220
Gaz
Inox 316
32-20
1"1/4
3/4"
49
33
38.5
40.5
0.32
Béné Inox 452504-3225
452504-3225
Gaz
Inox 316
32-25
1"1/4
1"
49
40
40.5
42.5
0.35
Béné Inox 452504-4010
452504-4010
Gaz
Inox 316
40-10
1"1/2
3/8"
56
22
34.0
40.0
0.33
Béné Inox 452504-4015
452504-4015
Gaz
Inox 316
40-15
1"1/2
1/2"
56
27
36.0
41.5
0.34
Béné Inox 452504-4020
452504-4020
Gaz
Inox 316
40-20
1"1/2
3/4"
56
33
38.5
43.5
0.36
Béné Inox 452504-4025
452504-4025
Gaz
Inox 316
40-25
1"1/2
1"
56
40
41.5
45.5
0.39
Béné Inox 452504-4032
452504-4032
Gaz
Inox 316
40-32
1"1/2
1"1/4
56
49
45.5
48.5
0.45
Béné Inox 452504-5015
452504-5015
Gaz
Inox 316
50-15
2"
1/2"
69
27
39.0
47.5
0.48
Béné Inox 452504-5020
452504-5020
Gaz
Inox 316
50-20
2"
3/4"
69
33
41.5
49.5
0.52
Béné Inox 452504-5025
452504-5025
Gaz
Inox 316
50-25
2"
1"
69
40
44.5
51.5
0.56
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表