目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK80 in stainless steel - Locking assemblies self-centering ''BK 80''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk80ss_asmtab.prj},{NB=BKSS080024034},{DXD=24 x 34},{D=24.000},{DD=34},{CNSORDERNO=BKSS080024034},{L1=25},{L2=38.0},{L3=46},{B=52},{D1=50},{D2=56},{MT=175},{FASS=15},{PW=64},{PN=45},{N=6},{TIP=M6x18},{MS=8.0},{KG=0.48},{SD=6.000},{SL=18},{P=1.000},{PPATH=locking_assemblies_bk80ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D1
[mm]
D2
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 S.S.
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BKSS080010016
10 x 16
BKSS080010016
14
23.0
27
31
28
29
22
4
82
51
4
M4x12
2.0
0.15
BKSS080012018
12 x 18
BKSS080012018
14
23.0
28
32
30
32
26
4
69
46
4
M4x12
2.0
0.18
BKSS080014023
14 x 23
BKSS080014023
14
23.0
28
32
35
38
30
4
59
36
4
M4x12
2.0
0.20
BKSS080015024
15 x 24
BKSS080015024
16
29.0
37
43
40
44
73
10
107
67
4
M6x18
8.0
0.31
BKSS080016024
16 x 24
BKSS080016024
16
29.0
37
43
40
44
78
10
101
67
4
M6x18
8.0
0.30
BKSS080018026
18 x 26
BKSS080018026
18
31.0
39
45
42
47
87
10
79
55
4
M6x18
8.0
0.32
BKSS080019027
19 x 27
BKSS080019027
18
31.0
39
45
43
49
92
10
75
53
4
M6x18
8.0
0.35
BKSS080020028
20 x 28
BKSS080020028
18
31.0
39
45
44
50
97
10
71
51
4
M6x18
8.0
0.36
BKSS080022032
22 x 32
BKSS080022032
25
38.0
46
52
48
54
105
10
47
32
4
M6x18
8.0
0.45
BKSS080024034
24 x 34
BKSS080024034
25
38.0
46
52
50
56
175
15
64
45
6
M6x18
8.0
0.48
BKSS080025034
25 x 34
BKSS080025034
25
38.0
46
52
50
56
180
15
62
45
6
M6x18
8.0
0.50
BKSS080028039
28 x 39
BKSS080028039
25
38.0
46
52
55
61
200
15
55
40
6
M6x18
8.0
0.52
BKSS080030041
30 x 41
BKSS080030041
25
38.0
46
52
57
62
220
15
51
38
6
M6x18
8.0
0.52
BKSS080032043
32 x 43
BKSS080032043
25
43.0
46
52
59
65
310
19
64
48
8
M6x18
8.0
0.58
BKSS080035047
35 x 47
BKSS080035047
32
43.0
53
59
63
66
340
19
46
34
8
M6x18
8.0
0.69
BKSS080038050
38 x 50
BKSS080038050
32
43.0
53
59
66
72
370
19
42
32
8
M6x18
8.0
0.73
BKSS080040053
40 x 53
BKSS080040053
32
45.0
53
59
69
75
390
19
40
30
8
M6x18
8.0
0.80
BKSS080042055
42 x 55
BKSS080042055
32
45.0
53
59
71
78
410
19
39
29
8
M6x18
8.0
1.05
BKSS080045059
45 x 59
BKSS080045059
45
56.0
70
78
79
86
820
36
48
36
8
M8x22
18.0
1.40
BKSS080048062
48 x 62
BKSS080048062
45
56.0
70
78
82
87
880
36
45
35
8
M8x22
18.0
1.50
BKSS080050065
50 x 65
BKSS080050065
45
66.0
70
78
85
92
910
36
43
33
8
M8x22
18.0
1.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表